Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-E-RK-FL-M2-2XP - Roller Chains with Wide Straight Attachments Similar to DIN ISO 606 (formerly DIN 8187-2), Version M2, Attachment distance 2 x p
MÄDLER
Drive Element
Roller Chains
Roller chain with fastening straps
Roller Chains with Straight Attachments
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/rollenketten_mit_befestigungslaschen/rollenketten_mit_flachlaschen/fl-rk_m2_2xp_diniso606.prj},{NB=0_10500051},{DINISONR=08 B-1},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{HW=* Die gekennzeichneten Maße sind nicht Bestandteil der DIN und können geringfügig abweichen.},{AUSF=Einfach-Rollenkette mit breiten Flachlaschen M2, Laschenabstand 2 x p },{EOB=0.000},{ZOLL=1/2 x 5/16\"},{PB1=12,7 x 7,75},{P=12.700},{B1=7.75},{H5=13.0},{G=17.9},{D4=4.5},{B=23.2},{S=1.6},{B3=11.43},{GEW=0.99},{ARTNR1=10500052},{RD=8.51},{BD=4.45},{B2=11.30},{B4=17.0},{B7=3.9},{H3=10.92},{WF=0.80},{BDF=3.5},{TN=bo_e-rk_m2_b_e_fl_08},{CTN=73151190},{PPATH=rk_m_b_fl_din8187-2_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
ZOLL
p x b1 min. - Pitch x Inner Width
[인치]
PB1
p x b1 min. - Pitch x Inner Width
[mm]
P
p - Pitch
[mm]
B1
b1 min. - Inner Width
[mm]
H5
h5
[mm]
G
G*
[mm]
D4
d4
[mm]
B
B*
[mm]
S
s min.*
[mm]
B3
b3 - min. width between outer Plates
[mm]
GEW
Weight
[kg/m]
CTN
Customs tariff number
ⁿ/ₐ
10100051
06 B-1**
10100051
Steel
Special chain steels
* The marked dimensions a...
Single-Strand Rroller Cha...
3/8 x 7/32"
9,525 x 5,72
9.525
5.72
9.5
13.5
3.5
17.7
1.2
8.66
0.61
73151190
10500051
08 B-1
10500051
Steel
Special chain steels
* The marked dimensions a...
Single-Strand Rroller Cha...
1/2 x 5/16"
12,7 x 7,75
12.700
7.75
13.0
17.9
4.5
23.2
1.6
11.43
0.99
73151190
10600051
10 B-1
10600051
Steel
Special chain steels
* The marked dimensions a...
Single-Strand Rroller Cha...
5/8 x 3/8"
15,875 x 9,65
15.875
9.65
16.5
21.9
5.5
29.5
1.7
13.41
1.32
73151190
10700051
12 B-1
10700051
Steel
Special chain steels
* The marked dimensions a...
Single-Strand Rroller Cha...
3/4 x 7/16"
19,05 x 11,68
19.050
11.68
21.0
26.6
6.6
33.8
1.8
15.75
1.70
73151190
10800051
16 B-1
10800051
Steel
Special chain steels
* The marked dimensions a...
Single-Strand Rroller Cha...
1" x 17,02mm
25,4 x 17,02
25.400
17.02
23.0
31.8
6.6
46.2
2.8
25.58
3.76
73151190
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D