Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-DGL-E-RK-NR15C-LAMBDA - Connecting Links for Single-Strand Roller Chains Lambda DIN ISO 606 (formerly DIN 8187), Self-Lubricating, Premium, No. 15/C
MÄDLER
Drive Element
Roller Chains
Single-Strand Roller Chains
Single-Strand Roller Chains Lambda DIN ISO 606 (formerly DIN 8187), Premium, Self-Lubricating
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/einfach-rollenketten/e-rk_lambda_diniso606/gekr_dgl_nr15-c_e-rk_lambda.prj},{NB=10677005L},{DINISONR=10 B-1},{ARTNR=10677005L},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle, Buchsen aus Sintermetall},{HW=Bei Kröpfgliedern reduzieren sich Leistung und Bruchkraft um 20%.},{BZ=gekröpftes Doppelglied Lambda, Nr. 15/C},{PB1=15,875 x 9,65},{ZOLL=5/8 x 3/8\"},{B2=12.65},{RD=10.16},{BD=5.08},{B4=19.1},{B7=4.1},{BK=22.2},{GEW=31},{P=15.875},{B1=9.65},{H3=14.70},{BU=6.60},{L1=7.62},{L2=7.62},{C=0.10},{LS1=1.50},{LS2=1.50},{TN=gekr_dgl_nr15-c_e-rk_lambda_15.875},{CTN=73151900},{TYP=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1min. - Pitch x Inner Width
[mm]
ZOLL
p x b1min. - Pitch x Inner Width
[인치]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10177005L
06 B-1
10177005L
Steel
Special chain steels, bus...
With cranked links power ...
Cranked Double Link Lambd...
9,525 x 5,72
3/8 x 7/32"
9
73151900
10577005L
08 B-1
10577005L
Steel
Special chain steels, bus...
With cranked links power ...
Cranked Double Link Lambd...
12,7 x 7,75
1/2 x 5/16"
18
73151900
10677005L
10 B-1
10677005L
Steel
Special chain steels, bus...
With cranked links power ...
Cranked Double Link Lambd...
15,875 x 9,65
5/8 x 3/8"
31
73151900
10777005L
12 B-1
10777005L
Steel
Special chain steels, bus...
With cranked links power ...
Cranked Double Link Lambd...
19,05 x 11,68
3/4 x 7/16"
48
73151900
10877005L
16 B-1
10877005L
Steel
Special chain steels, bus...
With cranked links power ...
Cranked Double Link Lambd...
25,4 x 17,02
1" x 17,02mm
140
73151900
10977005L
20 B-1
10977005L
Steel
Special chain steels, bus...
With cranked links power ...
Cranked Double Link Lambd...
31,75 x 19,56
1 1/4 x 3/4"
279
73151900
11077005L
24 B-1
11077005L
Steel
Special chain steels, bus...
With cranked links power ...
Cranked Double Link Lambd...
38,1 x 25,4
1 1/2 x 1"
580
73151900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D