Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-DGL-E-RK-NR15C - Connecting Links for Single-Strand Roller Chains DIN ISO 606 ,No. 15/C
MÄDLER
Drive Element
Roller Chains
Single-Strand Roller Chains
Single-Strand Roller Chains DIN ISO 606
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/einfach-rollenketten/e-rk_n_din8187/gekr_dgl_nr15-c_e-rk.prj},{NB=10300500},{DINISONR=083},{ARTNR=10300500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{HW=Bei Kröpfgliedern reduzieren sich Leistung und Bruchkraft um 20%.},{BZ=gekröpftes Doppelglied Nr. 15/C},{PB1=12,7 x 4,88},{ZOLL=1/2 x 3/16\"},{B2=7.90},{RD=7.75},{BD=4.09},{B4=12.9},{B7=1.5},{BK=11.6},{GEW=11.0},{P=12.700},{B1=4.88},{B3=8.03},{H3=10.30},{BU=5.30},{L1=5.36},{L2=5.36},{C=0.08},{TN=gekr_dgl_nr15-c_e-rk12.7x4.88},{CTN=73151900},{TYP=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1min. - Pitch x Inner Width
[mm]
ZOLL
p x b1min. - Pitch x Inner Width
[인치]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10060500
04
10060500
Steel
Special chain steels
With cranked links power ...
Cranked Double Link No. 1...
6,0 x 2,8
-
1.4
73151900
10080500
05 B-1
10080500
Steel
Special chain steels
With cranked links power ...
Cranked Double Link No. 1...
8,0 x 3,0
-
2.0
73151900
10100500
06 B-1
10100500
Steel
Special chain steels
With cranked links power ...
Cranked Double Link No. 1...
9,525 x 5,72
3/8 x 7/32"
9.0
73151900
10200500
081
10200500
Steel
Special chain steels
With cranked links power ...
Cranked Double Link No. 1...
12,7 x 3,3
1/2 x 1//8"
8.0
73151900
10300500
083
10300500
Steel
Special chain steels
With cranked links power ...
Cranked Double Link No. 1...
12,7 x 4,88
1/2 x 3/16"
11.0
73151900
10340500
Werksnorm
10340500
Steel
Special chain steels
With cranked links power ...
Cranked Double Link No. 1...
12,7 x 4,88
1/2 x 3/16V"
14.0
73151900
10500500
08 B-1
10500500
Steel
Special chain steels
With cranked links power ...
Cranked Double Link No. 1...
12,7 x 7,75
1/2 x 5/16"
18.0
73151900
10600500
10 B-1
10600500
Steel
Special chain steels
With cranked links power ...
Cranked Double Link No. 1...
15,875 x 9,65
5/8 x 3/8"
31.0
73151900
10700500
12 B-1
10700500
Steel
Special chain steels
With cranked links power ...
Cranked Double Link No. 1...
19,05 x 11,68
3/4 x 7/16"
48.0
73151900
10800500
16 B-1
10800500
Steel
Special chain steels
With cranked links power ...
Cranked Double Link No. 1...
25,4 x 17,02
1" x 17,02mm
140.0
73151900
10900500
20 B-1
10900500
Steel
Special chain steels
With cranked links power ...
Cranked Double Link No. 1...
31,75 x 19,56
1 1/4 x 3/4"
279.0
73151900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D