Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN-ISO-12240.1-E-GE...DO - Spherical Bearings DIN ISO 12240-1 (DIN 648), Series E, Version GE..DO, re-lubricateable
MÄDLER
Drive Element
Rod Ends and Spherical Bearings
Spherical bearings DIN ISO 12240-1, Dimensional series K and E
Spherical Bearings DIN 12240-1 (DIN 648), Series E
Powered by
CAD모델 선택
{maedler/antriebselemente/gelenkkoepfe_und_gelenklager/gelenklager_din12240-1_reihe_k_u_e/gl_din12240-1_mr-e/gl_reihe_ge-do.prj},{NB=63362000},{ARTNR=63362000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl phosphatiert},{MAT=Gelenkkugel / Lagerschale: Wälzlagerstahl 100Cr6, gehärtet, geschliffen, phosphatiert, molybdändisulfid behandelt, Lagerschale: gesprengt},{HW=Nachschmierbar, eine Erstschmierung ist erforderlich},{AUSF=Standard},{D=20 -0.010},{B=16 -0.12},{C=12 -0.24},{DD=35 -0.011},{D1=24.1},{DK=29.0},{KW=9},{GEW=64},{DDD=20},{BB=16},{CC=12},{DDDD=35},{R1=1.15},{TYP=0},{CTN=84833038}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
d
[mm]
B
[mm]
C
[mm]
DD
D* - Outer ring tolerance before cutting
[mm]
D1
d1
[mm]
DK
dk
[mm]
KW
α - Tilting angle
[Grad]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63360600
63360600
Stahl phosphatiert
Inner ring / Bearing shel...
Initial lubrication befor...
Standard
6 -0.008
6 -0.12
4 -0.24
14 -0.008
8.0
10.0
13
4
84833038
63360800
63360800
Stahl phosphatiert
Inner ring / Bearing shel...
Initial lubrication befor...
Standard
8 -0.008
8 -0.12
5 -0.24
16 -0.008
10.2
13.0
15
7
84833038
63361000
63361000
Stahl phosphatiert
Inner ring / Bearing shel...
Initial lubrication befor...
Standard
10 -0.008
9 -0.12
6 -0.24
19 -0.009
13.2
16.0
12
11
84833038
63361200
63361200
Stahl phosphatiert
Inner ring / Bearing shel...
Initial lubrication befor...
Standard
12 -0.008
10 -0.12
7 -0.24
22 -0.009
14.9
18.0
11
17
84833038
63361500
63361500
Stahl phosphatiert
Inner ring / Bearing shel...
Re-lubricateable, initial...
Standard
15 -0.008
12 -0.12
9 -0.24
26 -0.009
18.4
22.0
8
26
84833038
63361600
63361600
Stahl phosphatiert
Inner ring / Bearing shel...
Re-lubricateable, initial...
Standard
16 -0.008
14 -0.12
10 -0.24
30 -0.009
20.7
25.0
10
40
84833038
63361700
63361700
Stahl phosphatiert
Inner ring / Bearing shel...
Re-lubricateable, initial...
Standard
17 -0.008
14 -0.12
10 -0.24
30 -0.009
20.7
25.0
10
40
84833038
63362000
63362000
Stahl phosphatiert
Inner ring / Bearing shel...
Re-lubricateable, initial...
Standard
20 -0.010
16 -0.12
12 -0.24
35 -0.011
24.1
29.0
9
64
84833038
63362500
63362500
Stahl phosphatiert
Inner ring / Bearing shel...
Re-lubricateable, initial...
Standard
25 -0.010
20 -0.12
16 -0.24
42 -0.011
29.3
35.5
7
115
84833038
63363000
63363000
Stahl phosphatiert
Inner ring / Bearing shel...
Re-lubricateable, initial...
Standard
30 -0.010
22 -0.12
18 -0.24
47 -0.011
34.2
40.7
6
149
84833038
63363500
63363500
Stahl phosphatiert
Inner ring / Bearing shel...
Re-lubricateable, initial...
Standard
35 -0.012
25 -0.12
20 -0.24
55 -0.013
39.7
47.0
6
228
84833038
63364000
63364000
Stahl phosphatiert
Inner ring / Bearing shel...
Re-lubricateable, initial...
Standard
40 -0.012
28 -0.12
22 -0.24
62 -0.013
45.0
53.0
7
318
84833038
63364500
63364500
Stahl phosphatiert
Inner ring / Bearing shel...
Re-lubricateable, initial...
Standard
45 -0.012
32 -0.12
25 -0.24
68 -0.013
50.7
60.0
7
421
84833038
63365000
63365000
Stahl phosphatiert
Inner ring / Bearing shel...
Re-lubricateable, initial...
Standard
50 -0.012
35 -0.12
28 -0.24
75 -0.013
55.9
66.0
6
562
84833038
63366000
63366000
Stahl phosphatiert
Inner ring / Bearing shel...
Re-lubricateable, initial...
Standard
60 -0.015
44 -0.15
36 -0.30
90 -0.015
66.8
80.0
6
1030
84833038
63367000
63367000
Stahl phosphatiert
Inner ring / Bearing shel...
Re-lubricateable, initial...
Standard
70 -0.015
49 -0.15
40 -0.30
105 -0.015
77.8
92.0
6
1570
84833038
63368000
63368000
Stahl phosphatiert
Inner ring / Bearing shel...
Re-lubricateable, initial...
Standard
80 -0.015
55 -0.15
45 -0.30
120 -0.015
89.4
105.0
6
2320
84833038
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D