您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 987 - Shim rings
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_988_passscheiben.prj},{NB=Passscheibe DIN 988 24x36x0.25 38602.240.036(High)},{CNSORDERNO=38602.240.036},{D=22.000},{VARIANT=1},{PACKAGING=50},{FABNETWEIGHT=1.400},{DA=24.000},{DW=36.000},{H=0.250},{NENNID=24X36MM},{BRAND=Fabory},{STANDARD=DIN 988},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=2 K 50 acc DIN1624},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=h=0,25mm},{ROHS=Y},{APPROVAL=},{EANCODE=8715493224285},{INTRASTATCODE=73182200},{ECLASS=23-09-01-01},{UNSPSC=31163301},{ETIM=EC001181},{FAB_NENN=24x36x0,25},{FAB_GEO=Diameter (d-D)=24;Outer diameter=36;d1 (max.)=24.275;d1 (min.)=24.065;d2 (max.)=35.92;d2 (min.)=35.67},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height max.
[mm]
Shim ring DIN 988 3x6x0.1
38600.030.006
3X6MM
3.000
Fabory
DIN 987
Steel
2 K 50 acc DIN1624
Plain
0.00002
h=0,1mm
Y
8717077086814
7318220095
23-09-01-01
31163301
EC001181
100
3.000
6.000
0.100
Shim ring DIN 988 3x6x0.2
38601.030.006
3X6MM
3.000
Fabory
DIN 987
Steel
2 K 50 acc DIN1624
Plain
0.00003
h=0,2mm
Y
8717077229143
73182200
23-09-01-01
31163301
EC001181
100
3.000
6.000
0.200
Shim ring DIN 988 3x6x0.3
38583.030.006
3X6MM
3.000
Fabory
DIN 987
Steel
2 K 50 acc DIN1624
Plain
0.00005
h=0,3mm
Y
8715492779458
7318220095
23-09-01-01
31163301
EC001181
100
3.000
6.000
0.300
Shim ring DIN 988 3x6x0.5
38585.030.006
3X6MM
3.000
Fabory
DIN 987
Steel
2 K 50 acc DIN1624
Plain
0.00008
h=0,5mm
Y
8715492779854
7318220095
23-09-01-01
31163301
EC001181
100
3.000
6.000
0.500
Shim ring DIN 988 3x6x1
38590.030.006
3X6MM
3.000
Fabory
DIN 987
Steel
2 K 50 acc DIN1624
Plain
0.00017
h=1,0mm
Y
8715492780621
7318220095
23-09-01-01
31163301
EC001181
100
3.000
6.000
1.000
Shim ring DIN 988 4x8x0.1
38600.040.008
4X8MM
4.000
Fabory
DIN 987
Steel
2 K 50 acc DIN1624
Plain
0.00003
h=0,1mm
Y
8717077086821
7318220095
23-09-01-01
31163301
EC001181
100
4.000
8.000
0.100
Shim ring DIN 988 4x8x0.2
38601.040.008
4X8MM
4.000
Fabory
DIN 987
Steel
2 K 50 acc DIN1624
Plain
0.00004
h=0,2mm
Y
8717077229150
73182200
23-09-01-01
31163301
EC001181
100
4.000
8.000
0.200
Shim ring DIN 988 4x8x0.2
51554.040.008
4X8MM
4.000
Fabory
DIN 987
Stainless steel
A2
0.00006
h=0,2mm
Y
8715494108034
7318220091
23-09-01-01
31163301
EC001181
100
4.000
8.000
0.200
Shim ring DIN 988 4x8x0.3
38583.040.008
4X8MM
4.000
Fabory
DIN 987
Steel
2 K 50 acc DIN1624
Plain
0.00009
h=0,3mm
Y
8715492779465
7318220095
23-09-01-01
31163301
EC001181
100
4.000
8.000
0.300
Shim ring DIN 988 4x8x0.5
38585.040.008
4X8MM
4.000
Fabory
DIN 987
Steel
2 K 50 acc DIN1624
Plain
0.00015
h=0,5mm
Y
8715492779861
7318220095
23-09-01-01
31163301
EC001181
100
4.000
8.000
0.500
Shim ring DIN 988 4x8x0.5
51555.040.008
4X8MM
4.000
Fabory
DIN 987
Stainless steel
A2
0.00015
h=0,5mm
Y
8715494281690
7318220091
23-09-01-01
31163301
EC001181
100
4.000
8.000
0.500
Shim ring DIN 988 4x8x1
38590.040.008
4X8MM
4.000
Fabory
DIN 987
Steel
2 K 50 acc DIN1624
Plain
0.00030
h=1,0mm
Y
8715492780638
7318220095
23-09-01-01
31163301
EC001181
100
4.000
8.000
1.000
Shim ring DIN 988 5x10x0....
38600.050.010
5X10MM
5.000
Fabory
DIN 987
Steel
2 K 50 acc DIN1624
Plain
0.00005
h=0,1mm
Y
8717077086838
7318220095
23-09-01-01
31163301
EC001181
100
5.000
10.000
0.100
Shim ring DIN 988 5x10x0....
51552.050.010
5X10MM
5.000
Fabory
DIN 987
Stainless steel
A2
0.00011
h=0,1mm
Y
8715494295505
7318220091
23-09-01-01
31163301
EC001181
100
5.000
10.000
0.100
Shim ring DIN 988 5x10x0....
38601.050.010
5X10MM
5.000
Fabory
DIN 987
Steel
2 K 50 acc DIN1624
Plain
0.00008
h=0,2mm
Y
8717077229167
73182200
23-09-01-01
31163301
EC001181
100
5.000
10.000
0.200
Shim ring DIN 988 5x10x0....
38602.050.010
5X10MM
5.000
Fabory
DIN 987
Steel
2 K 50 acc DIN1624
Plain
0.00012
h=0,25mm
Y
8717077086951
73182200
23-09-01-01
31163301
EC001181
100
5.000
10.000
0.250
Shim ring DIN 988 5x10x0....
51554.050.010
5X10MM
5.000
Fabory
DIN 987
Stainless steel
A2
0.00016
h=0,2mm
Y
8715494108041
7318220091
23-09-01-01
31163301
EC001181
100
5.000
10.000
0.200
Shim ring DIN 988 5x10x0....
38583.050.010
5X10MM
5.000
Fabory
DIN 987
Steel
2 K 50 acc DIN1624
Plain
0.00014
h=0,3mm
Y
8715492779472
7318220095
23-09-01-01
31163301
EC001181
100
5.000
10.000
0.300
Shim ring DIN 988 5x10x0....
51556.050.010
5X10MM
5.000
Fabory
DIN 987
Stainless steel
A2
0.00014
h=0,3mm
Y
8715494108164
7318220091
23-09-01-01
31163301
EC001181
100
5.000
10.000
0.300
Shim ring DIN 988 5x10x0....
38585.050.010
5X10MM
5.000
Fabory
DIN 987
Steel
2 K 50 acc DIN1624
Plain
0.00035
h=0,5mm
Y
8715492779878
7318220095
23-09-01-01
31163301
EC001181
100
5.000
10.000
0.500
Shim ring DIN 988 5x10x0....
51555.050.010
5X10MM
5.000
Fabory
DIN 987
Stainless steel
A2
0.00023
h=0,5mm
Y
8715494281706
7318220091
23-09-01-01
31163301
EC001181
100
5.000
10.000
0.500
Shim ring DIN 988 5x10x1
38590.050.010
5X10MM
5.000
Fabory
DIN 987
Steel
2 K 50 acc DIN1624
Plain
0.00046
h=1,0mm
Y
8715492780645
7318220095
23-09-01-01
31163301
EC001181
100
5.000
10.000
1.000
Shim ring DIN 988 6x12x0....
38600.060.012
6X12MM
6.000
Fabory
DIN 987
Steel
2 K 50 acc DIN1624
Plain
0.00007
h=0,1mm
Y
8717077086845
7318220095
23-09-01-01
31163301
EC001181
100
6.000
12.000
0.100
Shim ring DIN 988 6x12x0....
51552.060.012
6X12MM
6.000
Fabory
DIN 987
Stainless steel
A2
0.00007
h=0,1mm
Y
8715494110495
7318220091
23-09-01-01
31163301
EC001181
100
6.000
12.000
0.100
Shim ring DIN 988 6x12x0....
38601.060.012
6X12MM
6.000
Fabory
DIN 987
Steel
2 K 50 acc DIN1624
Plain
0.00013
h=0,2mm
Y
8717077229174
73182200
23-09-01-01
31163301
EC001181
100
6.000
12.000
0.200
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D