您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 95 - Recessed raised countersunk head wood screws, with slot
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_95.prj},{NB=Holzschraube DIN 95 4x70 51880.040.070(High)},{CNSORDERNO=51880.040.070},{D=4.00},{L=70.00},{PACKAGING=200},{VARIANT=1.000},{FABNETWEIGHT=5.910},{P=1.800},{DK=7.500},{DS=4.000},{K=2.200},{RF=8.000},{N=1.000},{T=1.900},{F=1.000},{NENNID=4X70MM},{BRAND=Fabory},{STANDARD=DIN 95},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Wood screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Raised countersunk head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=NEN2252,NFE25-605},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494103107},{INTRASTATCODE=73181210},{ECLASS=23-11-01-11},{UNSPSC=31161508},{ETIM=EC000888},{FAB_NENN=4x70},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
B
Distance
[mm]
DK
Head diameter
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
K
Head height max.
[mm]
RF
Radius of the raised portion of a head ~
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature max.
[mm]
F
Radius height ~
[mm]
Wood screw DIN 95 1.6x10
49250.016.010
1,6X10MM
1.60
10.00
Fabory
DIN 95
Wood screw
Brass
Cu2/Cu3
Raised countersunk head
Slotted
0.00023
NEN2252,NFE25-605
Y
8717077087682
7415330000
23-11-01-11
31161508
EC000888
500
1.100
0.700
6.000
3.000
1.600
0.960
3.000
0.400
0.800
0.400
Wood screw DIN 95 1.6x10
49350.016.010
1,6X10MM
1.60
10.00
Fabory
DIN 95
Wood screw
Brass
Cu2/Cu3
Nickel plated
Raised countersunk head
Slotted
0.00023
NEN2252,NFE25-605
Y
8717077088085
7415330000
23-11-01-11
31161508
EC000888
500
1.100
0.700
6.000
3.000
1.600
0.960
3.000
0.400
0.800
0.400
Wood screw DIN 95 1.6x12
49250.016.012
1,6X12MM
1.60
12.00
Fabory
DIN 95
Wood screw
Brass
Cu2/Cu3
Raised countersunk head
Slotted
0.00027
NEN2252,NFE25-605
Y
8717077087699
7415330000
23-11-01-11
31161508
EC000888
500
1.100
0.700
7.200
3.000
1.600
0.960
3.000
0.400
0.800
0.400
Wood screw DIN 95 1.6x12
49350.016.012
1,6X12MM
1.60
12.00
Fabory
DIN 95
Wood screw
Brass
Cu2/Cu3
Nickel plated
Raised countersunk head
Slotted
0.00027
NEN2252,NFE25-605
Y
8717077088092
7415330000
23-11-01-11
31161508
EC000888
500
1.100
0.700
7.200
3.000
1.600
0.960
3.000
0.400
0.800
0.400
Wood screw DIN 95 2x8
49250.020.008
2X8MM
2.00
8.00
Fabory
DIN 95
Wood screw
Brass
Cu2/Cu3
Raised countersunk head
Slotted
0.00022
NEN2252,NFE25-605
Y
8717077087705
7415330000
23-11-01-11
31161508
EC000888
500
1.400
0.900
4.800
3.800
2.000
1.500
4.000
0.500
1.000
0.500
Wood screw DIN 95 2x10
25100.020.010
2X10MM
2.00
10.00
Fabory
DIN 95
Wood screw
Steel
Zinc plated
Raised countersunk head
Slotted
0.00027
NEN2252,NFE25-605
Y
8717077266346
73181210
23-11-01-11
31161508
EC000888
500
1.400
0.900
6.000
3.800
2.000
1.500
4.000
0.500
1.000
0.500
Wood screw DIN 95 2x10
49250.020.010
2X10MM
2.00
10.00
Fabory
DIN 95
Wood screw
Brass
Cu2/Cu3
Raised countersunk head
Slotted
0.00021
NEN2252,NFE25-605
Y
8717077087712
7415330000
23-11-01-11
31161508
EC000888
500
1.400
0.900
6.000
3.800
2.000
1.500
4.000
0.500
1.000
0.500
Wood screw DIN 95 2x10
49350.020.010
2X10MM
2.00
10.00
Fabory
DIN 95
Wood screw
Brass
Cu2/Cu3
Nickel plated
Raised countersunk head
Slotted
0.00024
NEN2252,NFE25-605
Y
8715492859181
7415330000
23-11-01-11
31161508
EC000888
200
1.400
0.900
6.000
3.800
2.000
1.500
4.000
0.500
1.000
0.500
Wood screw DIN 95 2x12
49250.020.012
2X12MM
2.00
12.00
Fabory
DIN 95
Wood screw
Brass
Cu2/Cu3
Raised countersunk head
Slotted
0.00037
NEN2252,NFE25-605
Y
8717077087729
7415330000
23-11-01-11
31161508
EC000888
500
1.400
0.900
7.200
3.800
2.000
1.500
4.000
0.500
1.000
0.500
Wood screw DIN 95 2x12
49350.020.012
2X12MM
2.00
12.00
Fabory
DIN 95
Wood screw
Brass
Cu2/Cu3
Nickel plated
Raised countersunk head
Slotted
0.00030
NEN2252,NFE25-605
Y
8715492859198
7415330000
23-11-01-11
31161508
EC000888
200
1.400
0.900
7.200
3.800
2.000
1.500
4.000
0.500
1.000
0.500
Wood screw DIN 95 2x16
49250.020.016
2X16MM
2.00
16.00
Fabory
DIN 95
Wood screw
Brass
Cu2/Cu3
Raised countersunk head
Slotted
0.00049
NEN2252,NFE25-605
Y
8717077087736
7415330000
23-11-01-11
31161508
EC000888
500
1.400
0.900
9.600
3.800
2.000
1.500
4.000
0.500
1.000
0.500
Wood screw DIN 95 2x16
49350.020.016
2X16MM
2.00
16.00
Fabory
DIN 95
Wood screw
Brass
Cu2/Cu3
Nickel plated
Raised countersunk head
Slotted
0.00040
NEN2252,NFE25-605
Y
8715492859204
7415330000
23-11-01-11
31161508
EC000888
200
1.400
0.900
9.600
3.800
2.000
1.500
4.000
0.500
1.000
0.500
Wood screw DIN 95 2x20
25100.020.020
2X20MM
2.00
20.00
Fabory
DIN 95
Wood screw
Steel
Zinc plated
Raised countersunk head
Slotted
0.00050
NEN2252,NFE25-605
Y
8717077266353
73181210
23-11-01-11
31161508
EC000888
500
1.400
0.900
12.000
3.800
2.000
1.500
4.000
0.500
1.000
0.500
Wood screw DIN 95 2x20
49250.020.020
2X20MM
2.00
20.00
Fabory
DIN 95
Wood screw
Brass
Cu2/Cu3
Raised countersunk head
Slotted
0.00041
NEN2252,NFE25-605
Y
8717077087743
7415330000
23-11-01-11
31161508
EC000888
500
1.400
0.900
12.000
3.800
2.000
1.500
4.000
0.500
1.000
0.500
Wood screw DIN 95 2.5x10
25100.025.010
2,5X10MM
2.50
10.00
Fabory
DIN 95
Wood screw
Steel
Zinc plated
Raised countersunk head
Slotted
0.00039
NEN2252,NFE25-605
Y
8717077266360
73181210
23-11-01-11
31161508
EC000888
500
1.700
1.100
6.000
4.700
2.500
1.500
5.000
0.600
1.200
0.600
Wood screw DIN 95 2.5x10
49250.025.010
2,5X10MM
2.50
10.00
Fabory
DIN 95
Wood screw
Brass
Cu2/Cu3
Raised countersunk head
Slotted
0.00042
NEN2252,NFE25-605
Y
8715492857101
7415330000
23-11-01-11
31161508
EC000888
200
1.700
1.100
6.000
4.700
2.500
1.500
5.000
0.600
1.200
0.600
Wood screw DIN 95 2.5x10
49350.025.010
2,5X10MM
2.50
10.00
Fabory
DIN 95
Wood screw
Brass
Cu2/Cu3
Nickel plated
Raised countersunk head
Slotted
0.00042
NEN2252,NFE25-605
Y
8715492859211
7415330000
23-11-01-11
31161508
EC000888
200
1.700
1.100
6.000
4.700
2.500
1.500
5.000
0.600
1.200
0.600
Wood screw DIN 95 2.5x10
51880.025.010
2,5X10MM
2.50
10.00
Fabory
DIN 95
Wood screw
Stainless steel
A2
Raised countersunk head
Slotted
0.00039
NEN2252,NFE25-605
Y
8715492313355
73181210
23-11-01-11
31161508
EC000888
200
1.700
1.100
6.000
4.700
2.500
1.500
5.000
0.600
1.200
0.600
Wood screw DIN 95 2.5x10
55880.025.010
2,5X10MM
2.50
10.00
Fabory
DIN 95
Wood screw
Stainless steel
A4
Raised countersunk head
Slotted
0.00039
NEN2252,NFE25-605
Y
8715494303934
73181210
23-11-01-11
31161508
EC000888
500
1.700
1.100
6.000
4.700
2.500
1.500
5.000
0.600
1.200
0.600
Wood screw DIN 95 2.5x12
25100.025.012
2,5X12MM
2.50
12.00
Fabory
DIN 95
Wood screw
Steel
Zinc plated
Raised countersunk head
Slotted
0.00045
NEN2252,NFE25-605
Y
8717077266377
73181210
23-11-01-11
31161508
EC000888
500
1.700
1.100
7.200
4.700
2.500
1.500
5.000
0.600
1.200
0.600
Wood screw DIN 95 2.5x12
49250.025.012
2,5X12MM
2.50
12.00
Fabory
DIN 95
Wood screw
Brass
Cu2/Cu3
Raised countersunk head
Slotted
0.00048
NEN2252,NFE25-605
Y
8715492857118
7415330000
23-11-01-11
31161508
EC000888
200
1.700
1.100
7.200
4.700
2.500
1.500
5.000
0.600
1.200
0.600
Wood screw DIN 95 2.5x12
49350.025.012
2,5X12MM
2.50
12.00
Fabory
DIN 95
Wood screw
Brass
Cu2/Cu3
Nickel plated
Raised countersunk head
Slotted
0.00048
NEN2252,NFE25-605
Y
8715492859228
7415330000
23-11-01-11
31161508
EC000888
200
1.700
1.100
7.200
4.700
2.500
1.500
5.000
0.600
1.200
0.600
Wood screw DIN 95 2.5x12
51880.025.012
2,5X12MM
2.50
12.00
Fabory
DIN 95
Wood screw
Stainless steel
A2
Raised countersunk head
Slotted
0.00000
NEN2252,NFE25-605
Y
8715494598729
73181210
23-11-01-11
31161508
EC000888
500
1.700
1.100
7.200
4.700
2.500
1.500
5.000
0.600
1.200
0.600
Wood screw DIN 95 2.5x12
55880.025.012
2,5X12MM
2.50
12.00
Fabory
DIN 95
Wood screw
Stainless steel
A4
Raised countersunk head
Slotted
0.00045
NEN2252,NFE25-605
Y
8715494303941
73181210
23-11-01-11
31161508
EC000888
500
1.700
1.100
7.200
4.700
2.500
1.500
5.000
0.600
1.200
0.600
Wood screw DIN 95 2.5x16
25100.025.016
2,5X16MM
2.50
16.00
Fabory
DIN 95
Wood screw
Steel
Zinc plated
Raised countersunk head
Slotted
0.00057
NEN2252,NFE25-605
Y
8717077266384
73181210
23-11-01-11
31161508
EC000888
500
1.700
1.100
9.600
4.700
2.500
1.500
5.000
0.600
1.200
0.600
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D