您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 7516 DE-H - Thread cutting screws recessed head, form DE
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_7516_de.prj},{NB=Schneidschraube DIN 7516 DE M5x20-H 27160.050.020(High)},{CNSORDERNO=27160.050.020},{D=5},{L=20},{PACKAGING=500},{VARIANT=0.000},{FABNETWEIGHT=2.780},{P=0.800},{A=1.600},{DK=10.400},{K=2.700},{R=1.300},{MH=5.200},{EH=3.200},{NENNID=M5X20},{BRAND=Fabory},{STANDARD=DIN 7516 DE-H},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=Phillips},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492951151},{INTRASTATCODE=73181491},{ECLASS=},{UNSPSC=31161507},{ETIM=EC000891},{FAB_NENN=DE M5x20-H},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
FORM
ⁿ/ₐ
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
MH
Wing diameter of cross recesses Form H
[mm]
EH
Penetration depth form H
[mm]
Thread cutting screw DIN ...
27160.030.006
M3X6
3
6
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00038
Y
8717077076341
73181491
31161507
EC000891
2000
DE
2.387
0.500
1.000
3.350
6.300
1.650
0.800
3.200
2.100
Thread cutting screw DIN ...
27160.030.008
M3X8
3
8
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00047
Y
8717077076358
73181491
31161507
EC000891
2000
DE
2.387
0.500
1.000
5.350
6.300
1.650
0.800
3.200
2.100
Thread cutting screw DIN ...
27160.030.010
M3X10
3
10
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00050
Y
8715492951021
73181491
31161507
EC000891
2000
DE
2.387
0.500
1.000
7.350
6.300
1.650
0.800
3.200
2.100
Thread cutting screw DIN ...
27160.030.012
M3X12
3
12
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00058
Y
8715492951038
73181491
31161507
EC000891
2000
DE
2.387
0.500
1.000
9.350
6.300
1.650
0.800
3.200
2.100
Thread cutting screw DIN ...
27160.030.016
M3X16
3
16
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00071
Y
8715492951045
73181491
31161507
EC000891
2000
DE
2.387
0.500
1.000
13.350
6.300
1.650
0.800
3.200
2.100
Thread cutting screw DIN ...
27160.030.020
M3X20
3
20
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00092
Y
8715492951052
73181491
31161507
EC000891
2000
DE
2.387
0.500
1.000
17.350
6.300
1.650
0.800
3.200
2.100
Thread cutting screw DIN ...
27160.040.008
M4X8
4
8
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00091
Y
8717077076365
73181491
31161507
EC000891
2000
DE
3.141
0.700
1.400
3.900
9.400
2.700
1.000
4.600
2.600
Thread cutting screw DIN ...
27160.040.010
M4X10
4
10
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00090
Y
8715492951069
73181491
31161507
EC000891
2000
DE
3.141
0.700
1.400
5.900
9.400
2.700
1.000
4.600
2.600
Thread cutting screw DIN ...
27160.040.012
M4X12
4
12
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00105
Y
8715492951076
73181491
31161507
EC000891
2000
DE
3.141
0.700
1.400
7.900
9.400
2.700
1.000
4.600
2.600
Thread cutting screw DIN ...
27160.040.016
M4X16
4
16
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00127
Y
8715492951083
73181491
31161507
EC000891
2000
DE
3.141
0.700
1.400
11.900
9.400
2.700
1.000
4.600
2.600
Thread cutting screw DIN ...
27160.040.020
M4X20
4
20
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00149
Y
8715492951090
73181491
31161507
EC000891
1000
DE
3.141
0.700
1.400
15.900
9.400
2.700
1.000
4.600
2.600
Thread cutting screw DIN ...
27160.040.025
M4X25
4
25
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00201
Y
8715492951106
73181491
31161507
EC000891
1000
DE
3.141
0.700
1.400
20.900
9.400
2.700
1.000
4.600
2.600
Thread cutting screw DIN ...
27160.040.030
M4X30
4
30
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00302
Y
8715492951113
73181491
31161507
EC000891
1000
DE
3.141
0.700
1.400
25.900
9.400
2.700
1.000
4.600
2.600
Thread cutting screw DIN ...
27160.050.010
M5X10
5
10
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00175
Y
8715492951120
73181491
31161507
EC000891
1000
DE
4.019
0.800
1.600
5.700
10.400
2.700
1.300
5.200
3.200
Thread cutting screw DIN ...
27160.050.012
M5X12
5
12
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00190
Y
8715492951137
73181491
31161507
EC000891
1000
DE
4.019
0.800
1.600
7.700
10.400
2.700
1.300
5.200
3.200
Thread cutting screw DIN ...
27160.050.016
M5X16
5
16
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00223
Y
8715492951144
73181491
31161507
EC000891
1000
DE
4.019
0.800
1.600
11.700
10.400
2.700
1.300
5.200
3.200
Thread cutting screw DIN ...
27160.050.020
M5X20
5
20
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00278
Y
8715492951151
73181491
31161507
EC000891
500
DE
4.019
0.800
1.600
15.700
10.400
2.700
1.300
5.200
3.200
Thread cutting screw DIN ...
27160.050.025
M5X25
5
25
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00333
Y
8715492951168
73181491
31161507
EC000891
500
DE
4.019
0.800
1.600
20.700
10.400
2.700
1.300
5.200
3.200
Thread cutting screw DIN ...
27160.050.030
M5X30
5
30
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00388
Y
8715492951175
73181491
31161507
EC000891
500
DE
4.019
0.800
1.600
25.700
10.400
2.700
1.300
5.200
3.200
Thread cutting screw DIN ...
27160.060.012
M6X12
6
12
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00289
Y
8717077076372
73181491
31161507
EC000891
1000
DE
4.773
1.000
2.000
6.700
12.600
3.300
1.500
6.800
3.500
Thread cutting screw DIN ...
27160.060.016
M6X16
6
16
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00350
Y
8715492951182
73181491
31161507
EC000891
500
DE
4.773
1.000
2.000
10.700
12.600
3.300
1.500
6.800
3.500
Thread cutting screw DIN ...
27160.060.020
M6X20
6
20
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00396
Y
8715492951199
73181491
31161507
EC000891
500
DE
4.773
1.000
2.000
14.700
12.600
3.300
1.500
6.800
3.500
Thread cutting screw DIN ...
27160.060.025
M6X25
6
25
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00505
Y
8715492951205
73181491
31161507
EC000891
500
DE
4.773
1.000
2.000
19.700
12.600
3.300
1.500
6.800
3.500
Thread cutting screw DIN ...
27160.060.030
M6X30
6
30
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00583
Y
8715492951212
73181491
31161507
EC000891
500
DE
4.773
1.000
2.000
24.700
12.600
3.300
1.500
6.800
3.500
Thread cutting screw DIN ...
27160.060.035
M6X35
6
35
Fabory
DIN 7516 DE-H
Metric thread
Steel
Zinc plated
Countersunk head
Phillips
0.00660
Y
8715492951229
73181491
31161507
EC000891
250
DE
4.773
1.000
2.000
29.700
12.600
3.300
1.500
6.800
3.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D