Nederlands
English
품질보증 정보
카탈로그: Fabory
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 6334 - Hexagon extension nuts
Fabory
3Nuts
Powered by
CAD모델 선택
{fabory/3_nuts/din_6334.prj},{NB=Sechskantmutter DIN 6334 M16 11400.160.001(High)},{CNSORDERNO=11400.160.001},{D=16.000},{VARIANT=0},{PACKAGING=25},{FABNETWEIGHT=114.150},{P=2.000},{M=48},{S=24},{E=27.70},{NENNID=M16},{BRAND=Fabory},{STANDARD=DIN 6334},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hexagon connection nut},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492572622},{INTRASTATCODE=7318169990},{ECLASS=23-11-08-08},{UNSPSC=31161727},{ETIM=EC002360},{FAB_NENN=M16},{FAB_GEO=Diameter (d)=M16;m=48;P=2;s=24},{FAB_ARTICLENUMBER=11400.160.001},{SWX=},{CNSAVOID=0},{LOD=High}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Threaded pitch
[mm]
M
Overall height
[mm]
S
Width across flats
[mm]
E
Width across corners
[mm]
Hexagon nut DIN 6334 M5
11400.050.001
M5
5.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Steel
Zinc plated
Hexagon
0.00413
Y
8715492572516
7318169290
23-11-08-08
31161727
EC002360
100
0.800
15
8
11.30
Hexagon nut DIN 6334 M6
11400.060.001
M6
6.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Steel
Zinc plated
Hexagon
0.00790
Y
8715492572523
7318169290
23-11-08-08
31161727
EC002360
100
1.000
18
10
11.05
Hexagon nut DIN 6334 M6
11418.060.001
M6
6.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Steel
|10|
Zinc plated
Hexagon
0.00781
Y
8715492572905
7318169290
23-11-08-08
31161727
EC002360
50
1.000
18
10
11.05
Hexagon nut DIN 6334 M6
47195.060.001
M6
6.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Brass
Hexagon
0.00937
Y
8715492843753
7415330000
23-11-08-08
31161727
EC002360
100
1.000
18
10
11.05
Hexagon nut DIN 6334 M6
51103.060.025
M6X25
6.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Stainless steel
A2
Hexagon
0.01190
Y
8715494537827
73181630
23-11-08-08
31161727
EC002360
100
1.000
18
10
11.05
Hexagon nut DIN 6334 M5
51106.050.001
M5
5.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Stainless steel
A1
Hexagon
0.00465
Y
8715492268785
7318163990
23-11-08-08
31161727
EC002360
50
0.800
15
8
11.30
Hexagon nut DIN 6334 M6
51106.060.001
M6
6.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Stainless steel
A1
Hexagon
0.00937
Y
8715492268792
7318163990
23-11-08-08
31161727
EC002360
50
1.000
18
10
11.05
Hexagon nut DIN 6334 M5
55106.050.001
M5
5.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Stainless steel
A4
Hexagon
0.00465
Y
8715492333346
7318163990
23-11-08-08
31161727
EC002360
50
0.800
15
8
11.30
Hexagon nut DIN 6334 M6
55106.060.001
M6
6.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Stainless steel
A4
Hexagon
0.00937
Y
8715492333353
7318163990
23-11-08-08
31161727
EC002360
50
1.000
18
10
11.05
Hexagon nut DIN 6334 M8
11400.080.001
M8
8.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Steel
Zinc plated
Hexagon
0.01803
Y
8715492572554
7318169290
23-11-08-08
31161727
EC002360
100
1.250
24
13
15.00
Hexagon nut DIN 6334 M8
11412.080.001
M8
8.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Steel
Plain
Hexagon
0.01850
Y
8715494538015
7318169290
23-11-08-08
31161727
EC002360
100
1.250
24
13
15.00
Hexagon nut DIN 6334 M8
11418.080.001
M8
8.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Steel
|10|
Zinc plated
Hexagon
0.01816
Y
8715492572912
7318169290
23-11-08-08
31161727
EC002360
50
1.250
24
13
15.00
Hexagon nut DIN 6334 M8
47195.080.001
M8
8.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Brass
Hexagon
0.01950
Y
8715492843760
7415330000
23-11-08-08
31161727
EC002360
100
1.250
24
13
15.00
Hexagon nut DIN 6334 M8
51106.080.001
M8
8.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Stainless steel
A1
Hexagon
0.01950
Y
8715492268808
7318163990
23-11-08-08
31161727
EC002360
50
1.250
24
13
15.00
Hexagon nut DIN 6334 M8
55106.080.001
M8
8.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Stainless steel
A4
Hexagon
0.01950
Y
8715492333360
7318163990
23-11-08-08
31161727
EC002360
50
1.250
24
13
15.00
Hexagon nut DIN 6334 M10
11400.100.001
M10
10.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Steel
Zinc plated
Hexagon
0.03976
Y
8715492572561
7318169290
23-11-08-08
31161727
EC002360
50
1.500
30
17
19.60
Hexagon nut DIN 6334 M10
11411.100.001
M10
10.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Steel
Hot dip galvanized
Hexagon
0.03940
oversized
Y
8715494514286
73181699
23-11-08-08
31161727
EC002360
100
1.500
30
17
19.60
Hexagon nut DIN 6334 M10
11412.100.001
M10
10.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Steel
Plain
Hexagon
0.03940
Y
8715494538022
7318169290
23-11-08-08
31161727
EC002360
100
1.500
30
17
19.60
Hexagon nut DIN 6334 M10
11418.100.001
M10
10.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Steel
|10|
Zinc plated
Hexagon
0.04080
Y
8715492572929
7318169290
23-11-08-08
31161727
EC002360
50
1.500
30
17
19.60
Hexagon nut DIN 6334 M10
47195.100.001
M10
10.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Brass
Hexagon
0.04350
Y
8715492843777
7415330000
23-11-08-08
31161727
EC002360
50
1.500
30
17
19.60
Hexagon nut DIN 6334 M10
51103.100.040
M10X40
10.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Stainless steel
A2
Hexagon
0.05600
Y
8715494537858
73181630
23-11-08-08
31161727
EC002360
25
1.500
30
17
19.60
Hexagon nut DIN 6334 M10
51106.100.001
M10
10.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Stainless steel
A1
Hexagon
0.04350
Y
8715492268815
7318163990
23-11-08-08
31161727
EC002360
25
1.500
30
17
19.60
Hexagon nut DIN 6334 M10
55106.100.001
M10
10.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Stainless steel
A4
Hexagon
0.04350
Y
8715492333377
7318163990
23-11-08-08
31161727
EC002360
25
1.500
30
17
19.60
Hexagon nut DIN 6334 M12
11400.120.001
M12
12.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Steel
Zinc plated
Hexagon
0.05665
Y
8715492572608
7318169290
23-11-08-08
31161727
EC002360
50
1.750
36
19
21.90
Hexagon nut DIN 6334 M14
11400.140.001
M14
14.000
Fabory
DIN 6334
Metric thread
Right
Hexagon connection nut
Steel
Zinc plated
Hexagon
0.08877
Y
8715492572615
7318169990
23-11-08-08
31161727
EC002360
25
2.000
42
22
24.49
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D