Nederlands
English
품질보증 정보
카탈로그: Fabory
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 562 - Square thin nuts
Fabory
3Nuts
Powered by
CAD모델 선택
{fabory/3_nuts/din_562.prj},{NB=Vierkantmutter DIN 562 M5 24770.050.001(High)},{CNSORDERNO=24770.050.001},{D=5.000},{VARIANT=0},{PACKAGING=2500},{FABNETWEIGHT=0.860},{P=0.800},{M=2.700},{S=8.000},{VERS=1.000},{NENNID=M5},{BRAND=Fabory},{STANDARD=DIN 562},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Square nut},{BASICMATERIAL=Steel},{GRADE=04},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Square},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=large pack},{ROHS=Y},{APPROVAL=},{EANCODE=8715492644275},{INTRASTATCODE=7318169290},{ECLASS=23-11-07-14},{UNSPSC=31161730},{ETIM=EC000711},{FAB_NENN=M5},{FAB_GEO=m=2.7;Diameter (d)=M5;P=0.8;s=8},{FAB_ARTICLENUMBER=24770.050.001},{CNSAVOID=0},{LOD=High}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Threaded pitch
[mm]
M
Overall height max.
[mm]
S
Across-flats-dimension max.
[mm]
Square nut DIN 562 M2
24768.020.001
20MM
2.000
Fabory
DIN 562
Metric thread
Right
Square nut
Steel
Free-cutting steel -04
Plain
Square
0.00013
turned
Y
8717077278370
7318169290
23-11-07-14
31161730
EC000711
100
0.400
1.200
4.000
Square nut DIN 562 M2
51095.020.001
M2
2.000
Fabory
DIN 562
Metric thread
Right
Square nut
Stainless steel
A2
Square
0.00013
Y
8715494121774
7318169290
23-11-07-14
31161730
EC000711
500
0.400
1.200
4.000
Square nut DIN 562 M2.5
51095.025.001
M2,5
2.500
Fabory
DIN 562
Metric thread
Right
Square nut
Stainless steel
A2
Square
0.00024
Y
8715494121781
7318169290
23-11-07-14
31161730
EC000711
500
0.450
1.600
5.000
Square nut DIN 562 M3
24768.030.001
30MM
3.000
Fabory
DIN 562
Metric thread
Right
Square nut
Steel
Free-cutting steel -04
Plain
Square
0.00028
turned
Y
8717077278387
7318169290
23-11-07-14
31161730
EC000711
1000
0.500
1.800
5.500
Square nut DIN 562 M3
24769.030.001
M3
3.000
Fabory
DIN 562
Metric thread
Right
Square nut
Steel
04
Zinc plated
Square
0.00030
Y
8715492644183
7318169290
23-11-07-14
31161730
EC000711
250
0.500
1.800
5.500
Square nut DIN 562 M3
24770.030.001
M3
3.000
Fabory
DIN 562
Metric thread
Right
Square nut
Steel
04
Zinc plated
Square
0.00030
large pack
Y
8715492644251
7318169290
23-11-07-14
31161730
EC000711
2500
0.500
1.800
5.500
Square nut DIN 562 M3
51095.030.001
M3
3.000
Fabory
DIN 562
Metric thread
Right
Square nut
Stainless steel
A2
Square
0.00030
Y
8715492268396
7318169290
23-11-07-14
31161730
EC000711
250
0.500
1.800
5.500
Square nut DIN 562 M3
55095.030.001
M3
3.000
Fabory
DIN 562
Metric thread
Right
Square nut
Stainless steel
A4
Square
0.00030
Y
8715492333094
7318163990
23-11-07-14
31161730
EC000711
250
0.500
1.800
5.500
Square nut DIN 562 M4
24768.040.001
40MM
4.000
Fabory
DIN 562
Metric thread
Right
Square nut
Steel
Free-cutting steel -04
Plain
Square
0.00064
turned
Y
8717077278394
7318169290
23-11-07-14
31161730
EC000711
1000
0.700
2.200
7.000
Square nut DIN 562 M4
24769.040.001
M4
4.000
Fabory
DIN 562
Metric thread
Right
Square nut
Steel
04
Zinc plated
Square
0.00064
Y
8715492644190
7318169290
23-11-07-14
31161730
EC000711
250
0.700
2.200
7.000
Square nut DIN 562 M4
24770.040.001
M4
4.000
Fabory
DIN 562
Metric thread
Right
Square nut
Steel
04
Zinc plated
Square
0.00053
large pack
Y
8715492644268
7318169290
23-11-07-14
31161730
EC000711
2500
0.700
2.200
7.000
Square nut DIN 562 M4
51095.040.001
M4
4.000
Fabory
DIN 562
Metric thread
Right
Square nut
Stainless steel
A2
Square
0.00064
Y
8715492268402
7318169290
23-11-07-14
31161730
EC000711
250
0.700
2.200
7.000
Square nut DIN 562 M4
55095.040.001
M4
4.000
Fabory
DIN 562
Metric thread
Right
Square nut
Stainless steel
A4
Square
0.00064
Y
8715492333100
7318163990
23-11-07-14
31161730
EC000711
250
0.700
2.200
7.000
Square nut DIN 562 M5
24768.050.001
50MM
5.000
Fabory
DIN 562
Metric thread
Right
Square nut
Steel
Free-cutting steel -04
Plain
Square
0.00090
turned
Y
8717077278400
7318169290
23-11-07-14
31161730
EC000711
100
0.800
2.700
8.000
Square nut DIN 562 M5
24769.050.001
M5
5.000
Fabory
DIN 562
Metric thread
Right
Square nut
Steel
04
Zinc plated
Square
0.00106
Y
8715492644206
7318169290
23-11-07-14
31161730
EC000711
250
0.800
2.700
8.000
Square nut DIN 562 M5
24770.050.001
M5
5.000
Fabory
DIN 562
Metric thread
Right
Square nut
Steel
04
Zinc plated
Square
0.00086
large pack
Y
8715492644275
7318169290
23-11-07-14
31161730
EC000711
2500
0.800
2.700
8.000
Square nut DIN 562 M5
51095.050.001
M5
5.000
Fabory
DIN 562
Metric thread
Right
Square nut
Stainless steel
A2
Square
0.00106
Y
8715492268419
7318169290
23-11-07-14
31161730
EC000711
250
0.800
2.700
8.000
Square nut DIN 562 M5
55095.050.001
M5
5.000
Fabory
DIN 562
Metric thread
Right
Square nut
Stainless steel
A4
Square
0.00106
Y
8715492333117
7318163990
23-11-07-14
31161730
EC000711
250
0.800
2.700
8.000
Square nut DIN 562 M6
24768.060.001
60MM
6.000
Fabory
DIN 562
Metric thread
Right
Square nut
Steel
Free-cutting steel -04
Plain
Square
0.00193
turned
Y
8717077278417
7318169290
23-11-07-14
31161730
EC000711
100
1.000
3.200
10.000
Square nut DIN 562 M6
24769.060.001
M6
6.000
Fabory
DIN 562
Metric thread
Right
Square nut
Steel
04
Zinc plated
Square
0.00156
Y
8715492644213
7318169290
23-11-07-14
31161730
EC000711
250
1.000
3.200
10.000
Square nut DIN 562 M6
24770.060.001
M6
6.000
Fabory
DIN 562
Metric thread
Right
Square nut
Steel
04
Zinc plated
Square
0.00164
large pack
Y
8715492644282
7318169290
23-11-07-14
31161730
EC000711
2500
1.000
3.200
10.000
Square nut DIN 562 M6
51095.060.001
M6
6.000
Fabory
DIN 562
Metric thread
Right
Square nut
Stainless steel
A2
Square
0.00152
Y
8715492268426
7318169290
23-11-07-14
31161730
EC000711
250
1.000
3.200
10.000
Square nut DIN 562 M6
55095.060.001
M6
6.000
Fabory
DIN 562
Metric thread
Right
Square nut
Stainless steel
A4
Square
0.00193
Y
8715492333124
7318163990
23-11-07-14
31161730
EC000711
250
1.000
3.200
10.000
Square nut DIN 562 M8
24768.080.001
80MM
8.000
Fabory
DIN 562
Metric thread
Right
Square nut
Steel
Free-cutting steel -04
Plain
Square
0.00390
turned
Y
8717077278424
7318169290
23-11-07-14
31161730
EC000711
100
1.250
4.000
13.000
Square nut DIN 562 M8
24769.080.001
M8
8.000
Fabory
DIN 562
Metric thread
Right
Square nut
Steel
04
Zinc plated
Square
0.00401
Y
8715492644220
7318169290
23-11-07-14
31161730
EC000711
250
1.250
4.000
13.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D