Nederlands
English
품질보증 정보
카탈로그: Fabory
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 436 V2 - Washer square
Fabory
4Washers & Retaining rings
Powered by
CAD모델 선택
{fabory/4_washers_and_retaining_rings/din_436_v2.prj},{NB=Washer DIN 436 V2 26 51908.240.001High},{CNSORDERNO=51908.240.001},{NENNID=26},{D=24.000},{BRAND=Fabory},{STANDARD=DIN ≈436},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Flat},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492315007},{INTRASTATCODE=},{ECLASS=},{UNSPSC=31161807},{ETIM=EC002394},{VARIANT=0},{PACKAGING=0},{FAB_NENN=24},{FAB_GEO=},{FAB_ARTICLENUMBER=},{FABNETWEIGHT=275.000},{D1=26.000},{A=80.000},{H=6.000},{CNSAVOID=},{LOD=High},{STANDARDSMALL=din_436.png}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
A
Width max.
[mm]
H
Thickness
[mm]
Washer DIN ≈436 V2 11
51908.100.001
11
10.000
Fabory
DIN ≈436
Flat
Stainless steel
A2
0.02000
Y
8715492314963
31161807
EC002394
0
30.000
3.000
Washer DIN ≈436 V2 13.5
51908.120.001
13.5
12.000
Fabory
DIN ≈436
Flat
Stainless steel
A2
0.03503
Y
8715492314970
31161807
EC002394
0
40.000
4.000
Washer DIN ≈436 V2 17.5
51908.160.001
17.5
16.000
Fabory
DIN ≈436
Flat
Stainless steel
A2
0.06370
Y
8715492314987
31161807
EC002394
0
50.000
5.000
Washer DIN ≈436 V2 22
51908.200.001
22
20.000
Fabory
DIN ≈436
Flat
Stainless steel
A2
0.12600
Y
8715492314994
31161807
EC002394
0
60.000
5.000
Washer DIN ≈436 V2 26
51908.240.001
26
24.000
Fabory
DIN ≈436
Flat
Stainless steel
A2
0.27500
Y
8715492315007
31161807
EC002394
0
80.000
6.000
Washer DIN ≈436 V2 11
55908.100.001
11
10.000
Fabory
DIN ≈436
Flat
Stainless steel
A4
0.02000
Y
8715492354792
31161807
EC002394
0
30.000
3.000
Washer DIN ≈436 V2 13.5
55908.120.001
13.5
12.000
Fabory
DIN ≈436
Flat
Stainless steel
A4
0.04570
Y
8715492354808
31161807
EC002394
0
40.000
4.000
Washer DIN ≈436 V2 17.5
55908.160.001
17.5
16.000
Fabory
DIN ≈436
Flat
Stainless steel
A4
0.08870
Y
8715492354815
31161807
EC002394
0
50.000
5.000
Washer DIN ≈436 V2 22
55908.200.001
22
20.000
Fabory
DIN ≈436
Flat
Stainless steel
A4
0.12600
Y
8715492354822
31161807
EC002394
0
60.000
5.000
Washer DIN ≈436 V2 26
55908.240.001
26
24.000
Fabory
DIN ≈436
Flat
Stainless steel
A4
0.27500
Y
8715492354839
31161807
EC002394
0
80.000
6.000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D