Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 315 F - Wing nuts, rounded wings
Fabory
3Nuts
Powered by
CAD模型選擇
{fabory/3_nuts/din_315.prj},{NB=Fluegelmutter DIN 315 M10 16260.100.001(High)},{CNSORDERNO=16260.100.001},{D=10.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=26.000},{P=1.500},{DW=20.000},{D2=16.500},{BF=51.000},{G1=4.400},{G2=5.400},{M=25.000},{H=12.000},{R1=8.000},{R3=1.200},{R4=5.000},{NENNID=M10},{BRAND=Fabory},{STANDARD=DIN 315},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Wing nut round},{BASICMATERIAL=Cast iron},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Wing},{COLOR=},{COMPARABLESTAN=NEN1625},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715493616301},{INTRASTATCODE=7318169290},{ECLASS=23-11-07-10�},{UNSPSC=31161717},{ETIM=EC002347},{FAB_NENN=M10},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Threaded pitch
[mm]
DW
Diameter of the bearing face max.
[mm]
D2
Diameter top max.
[mm]
BF
Width above wing max.
[mm]
G1
Thickness blade up max.
[mm]
G2
Thickness wing bottom max.
[mm]
M
Overall height max.
[mm]
H
Height centre part max.
[mm]
R1
Wing radius ~
[mm]
R3
Transition radius to wing ~
[mm]
R4
Transition centre wing ~
[mm]
Wing nut DIN 315 M4
16270.040.001
M4
4.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Cast iron
Zinc plated
Wing
0.00167
NEN1625
Y
8715492590404
7318169290
23-11-07-10�
31161717
EC002347
250
0.700
8.000
7.000
20.000
1.900
2.300
10.500
4.600
3.000
0.500
2.000
Wing nut DIN 315 M3
47550.030.001
M3
3.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Brass
Wing
0.00250
NEN1625
Y
8715492845757
7415330000
23-11-07-10�
31161717
EC002347
250
0.500
6.000
5.000
17.600
1.500
1.900
8.600
3.500
2.000
0.500
1.500
Wing nut DIN 315 M4
47550.040.001
M4
4.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Brass
Wing
0.00250
NEN1625
Y
8715492845764
7415330000
23-11-07-10�
31161717
EC002347
250
0.700
8.000
7.000
20.000
1.900
2.300
10.500
4.600
3.000
0.500
2.000
Wing nut DIN 315 M4
47560.040.001
M4
4.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Brass
Nickel plated
Wing
0.00250
NEN1625
Y
8715492845887
7415330000
23-11-07-10�
31161717
EC002347
250
0.700
8.000
7.000
20.000
1.900
2.300
10.500
4.600
3.000
0.500
2.000
Wing nut DIN 315 M4
51800.040.001
M4
4.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Stainless steel
A2
Wing
0.00020
NEN1625
Y
8715494557863
7318163990
23-11-07-10�
31161717
EC002347
50
0.700
8.000
7.000
20.000
1.900
2.300
10.500
4.600
3.000
0.500
2.000
Wing nut DIN 315 M4
55800.040.001
M4
4.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Stainless steel
A4
Wing
0.00020
NEN1625
Y
8715494635165
7318163990
23-11-07-10�
31161717
EC002347
50
0.700
8.000
7.000
20.000
1.900
2.300
10.500
4.600
3.000
0.500
2.000
Wing nut DIN 315 M5
16270.050.001
M5
5.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Cast iron
Zinc plated
Wing
0.00400
NEN1625
Y
8715492590411
7318169290
23-11-07-10�
31161717
EC002347
250
0.800
11.000
9.000
26.000
2.300
2.800
13.000
6.500
4.000
1.000
2.500
Wing nut DIN 315 M5
47550.050.001
M5
5.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Brass
Wing
0.00440
NEN1625
Y
8715492845771
7415330000
23-11-07-10�
31161717
EC002347
250
0.800
11.000
9.000
26.000
2.300
2.800
13.000
6.500
4.000
1.000
2.500
Wing nut DIN 315 M5
47560.050.001
M5
5.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Brass
Nickel plated
Wing
0.00440
NEN1625
Y
8715492845894
7415330000
23-11-07-10�
31161717
EC002347
250
0.800
11.000
9.000
26.000
2.300
2.800
13.000
6.500
4.000
1.000
2.500
Wing nut DIN 315 M5
51800.050.001
M5
5.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Stainless steel
A2
Wing
0.00040
NEN1625
Y
8715494557900
7318163990
23-11-07-10�
31161717
EC002347
50
0.800
11.000
9.000
26.000
2.300
2.800
13.000
6.500
4.000
1.000
2.500
Wing nut DIN 315 M5
55800.050.001
M5
5.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Stainless steel
A4
Wing
0.00040
NEN1625
Y
8715494635172
7318163990
23-11-07-10�
31161717
EC002347
50
0.800
11.000
9.000
26.000
2.300
2.800
13.000
6.500
4.000
1.000
2.500
Wing nut DIN 315 M6
16260.060.001
M6
6.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Cast iron
Wing
0.00800
NEN1625
Y
8715493616271
7318169990
23-11-07-10�
31161717
EC002347
200
1.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
1.000
3.000
Wing nut DIN 315 M6
16270.060.001
M6
6.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Cast iron
Zinc plated
Wing
0.00707
NEN1625
Y
8715492590428
7318169290
23-11-07-10�
31161717
EC002347
200
1.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
1.000
3.000
Wing nut DIN 315 M6
47550.060.001
M6
6.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Brass
Wing
0.00870
NEN1625
Y
8715492845788
7415330000
23-11-07-10�
31161717
EC002347
200
1.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
1.000
3.000
Wing nut DIN 315 M6
47560.060.001
M6
6.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Brass
Nickel plated
Wing
0.00870
NEN1625
Y
8715492845900
7415330000
23-11-07-10�
31161717
EC002347
200
1.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
1.000
3.000
Wing nut DIN 315 M6
51800.060.001
M6
6.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Stainless steel
A2
Wing
0.00655
NEN1625
Y
8715494514804
7318163990
23-11-07-10�
31161717
EC002347
50
1.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
1.000
3.000
Wing nut DIN 315 M6
55800.060.001
M6
6.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Stainless steel
A4
Wing
0.00080
NEN1625
Y
8715494635189
7318163990
23-11-07-10�
31161717
EC002347
50
1.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
1.000
3.000
Wing nut DIN 315 M8
16260.080.001
M8
8.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Cast iron
Wing
0.01200
NEN1625
Y
8715493616295
7318169290
23-11-07-10�
31161717
EC002347
100
1.250
16.000
12.500
39.000
2.800
4.400
20.000
10.000
6.000
1.000
3.000
Wing nut DIN 315 M8
16270.080.001
M8
8.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Cast iron
Zinc plated
Wing
0.01200
NEN1625
Y
8715492590442
7318169290
23-11-07-10�
31161717
EC002347
100
1.250
16.000
12.500
39.000
2.800
4.400
20.000
10.000
6.000
1.000
3.000
Wing nut DIN 315 M8
47550.080.001
M8
8.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Brass
Wing
0.01510
NEN1625
Y
8715492845801
7415330000
23-11-07-10�
31161717
EC002347
100
1.250
16.000
12.500
39.000
2.800
4.400
20.000
10.000
6.000
1.000
3.000
Wing nut DIN 315 M8
47560.080.001
M8
8.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Brass
Nickel plated
Wing
0.01510
NEN1625
Y
8715492845917
7415330000
23-11-07-10�
31161717
EC002347
100
1.250
16.000
12.500
39.000
2.800
4.400
20.000
10.000
6.000
1.000
3.000
Wing nut DIN 315 M8
51800.080.001
M8
8.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Stainless steel
A2
Wing
0.01350
NEN1625
Y
8715494514811
7318163990
23-11-07-10�
31161717
EC002347
25
1.250
16.000
12.500
39.000
2.800
4.400
20.000
10.000
6.000
1.000
3.000
Wing nut DIN 315 M8
55800.080.001
M8
8.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Stainless steel
A4
Wing
0.00170
NEN1625
Y
8715494635196
7318163990
23-11-07-10�
31161717
EC002347
50
1.250
16.000
12.500
39.000
2.800
4.400
20.000
10.000
6.000
1.000
3.000
Wing nut DIN 315 M10
16260.100.001
M10
10.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Cast iron
Wing
0.02600
NEN1625
Y
8715493616301
7318169290
23-11-07-10�
31161717
EC002347
100
1.500
20.000
16.500
51.000
4.400
5.400
25.000
12.000
8.000
1.200
5.000
Wing nut DIN 315 M10
16270.100.001
M10
10.000
Fabory
DIN 315
Metric thread
Right
Wing nut round
Cast iron
Zinc plated
Wing
0.02730
NEN1625
Y
8715492590459
7318169290
23-11-07-10�
31161717
EC002347
100
1.500
20.000
16.500
51.000
4.400
5.400
25.000
12.000
8.000
1.200
5.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D