Diaphragm Valve Type 16 Pneumatic Actuated Type Type AD - Double acting, Threaded End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Diaphragm valves
Diaphragm Valve Type 16, Pneumatic actuated Type AD
Powered by
CAD模型選擇
{asahi/au_valve/air_diaphragm_valves/pne_dv_type_16_ad/da_threaded_end_asmtab.prj},{NB=A16DFUEND020},{CNSORDERNO=A16DFUEND020},{STD=DIN},{ENDT=Socket},{NDMM=20},{NDINCH=3/4},{MD=20.5},{MD2=Rp 3/4},{ML=17},{L=139.0},{L1=88.0},{D1=60},{D2=22},{H=108.0},{H1=36.5},{H2=44},{H3=76},{A=60},{A2=43.0},{AC=76.0},{BODYPART=DB16D06006},{BASEPART=DBHDV03006},{ACTUATOR1=DBHDV06002},{ACTUATOR2=DB16D05022},{PPATH=parts/da_threaded_end/da_threaded_end_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
MD
d
[mm]
MD2
d2
ⁿ/ₐ
ML
l
[mm]
L
[mm]
L1
[mm]
D1
[mm]
D2
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
A
[mm]
A2
[mm]
AC
A2'
[mm]
A16DFUENJ015
A16DFUENJ015
JIS
15
1/2
15.5
Rc 1/2
15
117.0
79.0
48
16
79.0
33.0
33
60
50
38.0
71.0
A16DFUENJ020
A16DFUENJ020
JIS
20
3/4
20.5
Rc 3/4
17
139.0
88.0
60
22
108.0
36.5
44
76
60
43.0
76.0
A16DFUENJ025
A16DFUENJ025
JIS
25
1
25.0
Rc 1
20
149.5
94.5
70
22
109.0
37.5
45
77
60
43.0
76.0
A16DFUENJ040
A16DFUENJ040
JIS
40
1 1/2
40.0
Rc 1 1/2
25
215.0
146.0
100
40
161.5
53.0
68
115
95
60.0
93.5
A16DFUENJ050
A16DFUENJ050
JIS
50
2
50.0
Rc 2
28
260.0
177.0
126
50
188.5
66.0
83
137
115
70.5
103.5
A16DFUEND015
A16DFUEND015
DIN
15
1/2
15.5
Rp 1/2
15
117.0
79.0
48
16
79.0
33.0
33
60
50
38.0
71.0
A16DFUEND020
A16DFUEND020
DIN
20
3/4
20.5
Rp 3/4
17
139.0
88.0
60
22
108.0
36.5
44
76
60
43.0
76.0
A16DFUEND025
A16DFUEND025
DIN
25
1
25.0
Rp 1
20
149.5
94.5
70
22
109.0
37.5
45
77
60
43.0
76.0
A16DFUEND040
A16DFUEND040
DIN
40
1 1/2
40.0
Rp 1 1/2
25
215.0
146.0
100
40
161.5
53.0
68
115
95
60.0
93.5
A16DFUEND050
A16DFUEND050
DIN
50
2
50.0
Rp 2
28
260.0
177.0
126
50
188.5
66.0
83
137
115
70.5
103.5
A16DFUENA015
A16DFUENA015
ANSI
15
1/2
16.0
1/2- 14 NPT
15
117.0
79.0
48
16
79.0
33.0
33
60
50
38.0
71.0
A16DFUENA020
A16DFUENA020
ANSI
20
3/4
20.0
3/4- 14 NPT
17
139.0
88.0
60
22
108.0
36.5
44
76
60
43.0
76.0
A16DFUENA025
A16DFUENA025
ANSI
25
1
25.0
1- 11 1/2 NPT
20
149.5
94.5
70
22
109.0
37.5
45
77
60
43.0
76.0
A16DFUENA040
A16DFUENA040
ANSI
40
1 1/2
40.0
1 1/2- 11 1/2 NPT
25
215.0
146.0
100
40
161.5
53.0
68
115
95
60.0
93.5
A16DFUENA050
A16DFUENA050
ANSI
50
2
52.0
2- 11 1/2 NPT
28
260.0
177.0
126
50
188.5
66.0
83
137
115
70.5
103.5
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D