Diaphragm Valve Type 14 Electric Actuated Type H - Flanged End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Diaphragm valves
Diaphragm Valve Type 14, Electric actuated Type H
Powered by
CAD모델 선택
{asahi/au_valve/ele_diaphragm_valves/ele_dv_14_h/dia_valve_typ_14_e_act_typ_h_asmtab.prj},{NB=A14H1UEFD080},{STD=DIN},{NDMM=80},{NDINCH=3},{MO=1},{MD=78},{D=200},{C=160.0},{MN=8},{MH=18},{D1=199},{L=310},{MT=24},{ML=42},{H=388.0},{H1=63.0},{A=90},{A1=150},{A2=94},{A3=90},{S=100},{S1=M12},{S2=22},{S3=5},{NDMMX=080},{UEF=UEFD},{OPIS=DIN},{PPATH=../../dia_valve_typ_14_e_act_typ_h/parts/dia_valve_typ_14_e_act_typ_h_asmtpl.prj},{PRA=2}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[인치]
MD
d
[mm]
D
[mm]
C
[mm]
MN
n
[mm]
MH
h
[mm]
D1
[mm]
L
[mm]
MT
t
[mm]
ML
l
[mm]
H
[mm]
H1
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
S
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
A14H1UEF1015
A14H1UEF1015
JIS10K
15
1/2
16
95
70.0
4
15
54x66
110
12
10
284.0
19.5
80
130
84
80
25
M5
10
5
A14H1UEF1020
A14H1UEF1020
JIS10K
20
3/4
20
100
75.0
4
15
54x66
120
13
10
286.0
17.5
80
130
84
80
25
M5
10
5
A14H1UEF1025
A14H1UEF1025
JIS10K
25
1
25
125
90.0
4
19
67x80
130
13
12
291.0
18.5
80
130
84
80
25
M5
10
5
A14H1UEF1032
A14H1UEF1032
JIS10K
32
11/4
32
135
100.0
4
19
67x80
142
16
12
294.5
22.5
80
130
84
80
25
M5
10
5
A14H1UEF1040
A14H1UEF1040
JIS10K
40
11/2
40
140
105.0
4
19
110x110
180
16
21
302.2
27.5
80
130
84
80
45
M6
14
5
A14H1UEF1050
A14H1UEF1050
JIS10K
50
2
52
155
120.0
4
19
128x128
210
20
25
311.2
36.0
80
130
84
80
45
M6
14
5
A14H1UEF1065
A14H1UEF1065
JIS10K
65
21/2
67
175
140.0
4
19
175
250
22
34
371.0
61.0
90
150
94
90
85
M8
15
5
A14H1UEF1080
A14H1UEF1080
JIS10K
80
3
78
185
150.0
8
19
199
280
22
42
388.0
63.0
90
150
94
90
100
M12
22
5
A14H1UEF1100
A14H1UEF1100
JIS10K
100
4
100
210
175.0
8
19
239
340
22
50
418.0
78.0
90
150
94
90
120
M12
22
5
A14H1UEFD015
A14H1UEFD015
DIN
15
1/2
16
95
65.0
4
14
54x66
130
12
10
284.0
19.5
80
130
84
80
25
M5
10
5
A14H1UEFD020
A14H1UEFD020
DIN
20
3/4
20
105
75.0
4
14
54x66
150
13
10
286.0
17.5
80
130
84
80
25
M5
10
5
A14H1UEFD025
A14H1UEFD025
DIN
25
1
25
115
85.0
4
14
67x80
160
13
12
291.0
18.5
80
130
84
80
25
M5
10
5
A14H1UEFD032
A14H1UEFD032
DIN
32
11/4
32
140
100.0
4
18
67x80
180
16
12
294.5
22.5
80
130
84
80
25
M5
10
5
A14H1UEFD040
A14H1UEFD040
DIN
40
11/2
40
150
110.0
4
18
110x110
200
20
21
302.2
27.5
80
130
84
80
45
M6
14
5
A14H1UEFD050
A14H1UEFD050
DIN
50
2
52
165
125.0
4
18
128x128
230
22
25
311.2
36.0
80
130
84
80
45
M6
14
5
A14H1UEFD065
A14H1UEFD065
DIN
65
21/2
67
185
145.0
4
18
175
290
22
34
371.0
61.0
90
150
94
90
85
M8
15
5
A14H1UEFD080
A14H1UEFD080
DIN
80
3
78
200
160.0
8
18
199
310
24
42
388.0
63.0
90
150
94
90
100
M12
22
5
A14H1UEFD100
A14H1UEFD100
DIN
100
4
100
220
180.0
8
18
239
350
24
50
418.0
78.0
90
150
94
90
120
M12
22
5
A14H1UEFA015
A14H1UEFA015
ANSI (Grinnel standard)
15
1/2
16
89
60.5
4
16
54x66
108
11
10
284.0
19.5
80
130
84
80
25
M5
10
5
A14H1UEFA020
A14H1UEFA020
ANSI (Grinnel standard)
20
3/4
20
98
70.0
4
16
54x66
149
13
10
286.0
17.5
80
130
84
80
25
M5
10
5
A14H1UEFA025
A14H1UEFA025
ANSI (Grinnel standard)
25
1
25
108
79.5
4
16
67x80
149
15
12
291.0
18.5
80
130
84
80
25
M5
10
5
A14H1UEFA032
A14H1UEFA032
ANSI (Grinnel standard)
32
11/4
32
117
89.0
4
16
67x80
162
16
12
294.5
22.5
80
130
84
80
25
M5
10
5
A14H1UEFA040
A14H1UEFA040
ANSI (Grinnel standard)
40
11/2
40
127
98.5
4
16
110x110
176
16
21
302.2
27.5
80
130
84
80
45
M6
14
5
A14H1UEFA050
A14H1UEFA050
ANSI (Grinnel standard)
50
2
52
152
120.5
4
19
128x128
201.6
20
25
311.2
36.0
80
130
84
80
45
M6
14
5
A14H1UEFA080
A14H1UEFA080
ANSI (Grinnel standard)
80
3
78
191
152.5
4
19
199
263.5
22
42
388.0
63.0
90
150
94
90
100
M12
22
5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D