目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
DIAPHRAGM VALVE (Thread Type)-JIS
SEKISUI
Manual Operation Valve
DIAPHRAGM VALVE (Thread/TS/Butt Spigot)
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/diaphragm_valve_t_ts_bs/diaphragm_valve_th_jis_asmtab.prj},{NB=DVEJ25 (V-EJ)},{STD=JIS},{VERS=3},{A=25},{B=1},{SD=25},{SLH=15},{T=Rc 1},{NDM=33.249},{P=2.309},{D0=44},{SH=146},{DU=67},{W=90},{LH=80},{F=25},{M=M6 x 12},{MB=V},{MS=EJ},{MBX='V','PVC','F','PVDF'},{MSX='PJ','PTFE OR-EPDM','PK','PTFE OR-FKM'},{MSX1= 'EJ','EPDM OR-EPDM','EK','EPDM OR-FKM','PJ','PTFE OR-EPDM','PK','PTFE OR-FKM'},{PPATH=assemblies/diaphragm_valve_th_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ø
[mm]
SLH
[mm]
L
[mm]
H
[mm]
SL
[mm]
T
Thread
ⁿ/ₐ
D0
[mm]
SH
[mm]
DU
[mm]
W
[mm]
LH
[mm]
F
[mm]
M
Thread
ⁿ/ₐ
DVEJ15
DVEJ15
JIS
15
1/2
15
10
133
147.5
18
Rc 1/2
30
123
49
76
80
25
M6 x 12
DVEJ20
DVEJ20
JIS
20
3/4
20
12
157
163.5
18
Rc 3/4
35
134
59
82
80
25
M6 x 12
DVEJ25
DVEJ25
JIS
25
1
25
15
173
179.5
23
Rc 1
44
146
67
90
80
25
M6 x 12
DVEJ32
DVEJ32
JIS
32
11/4
32
15
188
186.5
23
Rc 11/4
54
146
81
90
80
25
M6 x 12
DVEJ40
DVEJ40
JIS
40
11/2
40
20
241
258.0
25
Rc 11/2
65
209
98
122
125
45
M8 x 12
DVEJ50
DVEJ50
JIS
50
2
50
27
269
294.0
30
Rc 2
77
234
120
148
148
45
M8 x 12
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D