카탈로그: SEKISUI
생성됨: 06.04.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
DIAPHRAGM VALVE (Thread Type)-ANSI
SEKISUI
Manual Operation Valve
DIAPHRAGM VALVE (Thread/TS/Butt Spigot)
Powered by
CAD모델 선택
{sekisui/manual_operation_valve/diaphragm_valve_t_ts_bs/diaphragm_valve_th_ansi_asmtab.prj},{NB=DVEJ25U (V-EJ)},{STD=ANSI},{VERS=3},{A=25},{B=1},{SD=25},{SLH=15},{T=NPT 1},{NDM=33.401},{P=2.309},{D0=44},{SH=146},{DU=67},{W=90},{LH=80},{F=25},{M=M6 x 12},{MB=V},{MS=EJ},{MBX='V','PVC','F','PVDF'},{MSX='PJ','PTFE OR-EPDM','PK','PTFE OR-FKM'},{MSX1= 'EJ','EPDM OR-EPDM','EK','EPDM OR-FKM','PJ','PTFE OR-EPDM','PK','PTFE OR-FKM'},{PPATH=assemblies/diaphragm_valve_th_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ø
[mm]
SLH
[mm]
L
[mm]
H
[mm]
SL
[mm]
T
Thread
ⁿ/ₐ
D0
[mm]
SH
[mm]
DU
[mm]
W
[mm]
LH
[mm]
F
[mm]
M
Thread
ⁿ/ₐ
DVEJ15U
DVEJ15U
ANSI
15
1/2
15
10
133
147.5
22.22
NPT 1/2
30
123
49
76
80
25
M6 x 12
DVEJ20U
DVEJ20U
ANSI
20
3/4
20
12
157
163.5
25.40
NPT 3/4
35
134
59
82
80
25
M6 x 12
DVEJ25U
DVEJ25U
ANSI
25
1
25
15
173
179.5
28.58
NPT 1
44
146
67
90
80
25
M6 x 12
DVEJ32U
DVEJ32U
ANSI
32
11/4
32
15
188
186.5
23.00
NPT 11/4
54
146
81
90
80
25
M6 x 12
DVEJ40U
DVEJ40U
ANSI
40
11/2
40
20
241
258.0
34.93
NPT 11/2
65
209
98
122
125
45
M8 x 12
DVEJ50U
DVEJ50U
ANSI
50
2
50
27
269
294.0
38.10
NPT 2
77
234
120
148
148
45
M8 x 12
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D