magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DFAW - 铰链气缸
Festo
产品
气驱动器
带活塞杆的气缸
标准气缸
DFAW
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/standard/dfaw/dfaw_asmtab_presets.prj},{NB=2876460 DFAW-50-75-CEB6-PPSA---(0)},{TNR=2876460},{TYP=DFAW},{KDM=50},{HUB=75},{HUBST=0},{FES=CE},{GAB=B6},{DAEM=PPS},{POS=A},{INFO=2018-08-31},{GEW0=3432.000},{GEWHUB=37.000},{AM=15.000},{B=33.000},{B1=58.000},{B2=57.000},{B3=34.000},{CE=45.000},{CB=45.000},{CK=12.000},{CL=40.000},{CV=15.000},{D=59.000},{D1=81.000},{D4=55.000},{EE=G1/4},{G=22.000},{G1=46.500},{H1=35.000},{KK=M16x1.5},{L1=46.500},{L21=143.500},{L31=127.500},{L4=97.000},{L5=16.000},{MM=20.000},{R1=15.000},{RT=M6},{T1=10.000},{TG=27.300},{VD=14.500},{VE=25.500},{W1=45.000},{WH=36.000},{ZJ1=179.500},{SF=17.000},{EOLDATE=31.08.2018},{GTIN=4052568267315}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DWC - 铰链气缸
Festo
22.08.2023
DWB - 铰链气缸
Festo
22.08.2023
DWA - 铰链气缸
Festo
22.08.2023
DW - 铰链气缸
Festo
22.08.2023
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
HUB
行程
[mm]
FES
夹紧单元
ⁿ/ₐ
GAB
U形杆的前叉宽度
ⁿ/ₐ
DAEM
缓冲
ⁿ/ₐ
POS
位置感测
ⁿ/ₐ
AM
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
CE
[mm]
CB
[mm]
CK
[mm]
CL
[mm]
CM1
[mm]
CM2
[mm]
CV
[mm]
D
[mm]
D1
[mm]
D4
[mm]
EE
螺纹
ⁿ/ₐ
G
[mm]
G1
[mm]
H1
[mm]
KK
螺纹
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
MM
[mm]
R1
[mm]
RT
螺纹
ⁿ/ₐ
T1
[mm]
TG
[mm]
VD
[mm]
VE
[mm]
W1
[mm]
WH
[mm]
ZJ
[mm]
SF
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
2689548 DFAW-50-50-B4-PPS...
2689548
DFAW
50
50
-
B4
PPS
A
15.000
33.000
58.000
33.000
0.000
45.000
0.000
12.000
40.000
16.500
16.500
15.000
61.000
42.000
55.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
137.000
132.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
184.000
17.000
1.2880
4052568265502
2689550 DFAW-50-50-B5-PPS...
2689550
DFAW
50
50
-
B5
PPS
A
15.000
33.000
58.000
33.000
0.000
45.000
0.000
12.000
40.000
18.500
16.500
15.000
61.000
42.000
55.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
137.000
132.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
184.000
17.000
1.2880
4052568265519
2689551 DFAW-50-50-B6-PPS...
2689551
DFAW
50
50
-
B6
PPS
A
15.000
33.000
58.000
33.000
0.000
45.000
0.000
12.000
40.000
19.500
19.500
15.000
61.000
42.000
55.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
137.000
132.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
184.000
17.000
1.2880
4052568265526
2689552 DFAW-50-75-B4-PPS...
2689552
DFAW
50
75
-
B4
PPS
A
15.000
33.000
58.000
33.000
0.000
45.000
0.000
12.000
40.000
16.500
16.500
15.000
61.000
42.000
55.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
162.000
157.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
209.000
17.000
1.3805
4052568265533
2689553 DFAW-50-75-B5-PPS...
2689553
DFAW
50
75
-
B5
PPS
A
15.000
33.000
58.000
33.000
0.000
45.000
0.000
12.000
40.000
18.500
16.500
15.000
61.000
42.000
55.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
162.000
157.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
209.000
17.000
1.3805
4052568265540
2689554 DFAW-50-75-B6-PPS...
2689554
DFAW
50
75
-
B6
PPS
A
15.000
33.000
58.000
33.000
0.000
45.000
0.000
12.000
40.000
19.500
19.500
15.000
61.000
42.000
55.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
162.000
157.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
209.000
17.000
1.3805
4052568265557
2689555 DFAW-50-100-B4-PP...
2689555
DFAW
50
100
-
B4
PPS
A
15.000
33.000
58.000
33.000
0.000
45.000
0.000
12.000
40.000
16.500
16.500
15.000
61.000
42.000
55.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
187.000
182.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
234.000
17.000
1.4730
4052568265564
2689556 DFAW-50-100-B5-PP...
2689556
DFAW
50
100
-
B5
PPS
A
15.000
33.000
58.000
33.000
0.000
45.000
0.000
12.000
40.000
18.500
16.500
15.000
61.000
42.000
55.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
187.000
182.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
234.000
17.000
1.4730
4052568265571
2689557 DFAW-50-100-B6-PP...
2689557
DFAW
50
100
-
B6
PPS
A
15.000
33.000
58.000
33.000
0.000
45.000
0.000
12.000
40.000
19.500
19.500
15.000
61.000
42.000
55.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
187.000
182.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
234.000
17.000
1.4730
4052568265588
2689559 DFAW-50-125-B4-PP...
2689559
DFAW
50
125
-
B4
PPS
A
15.000
33.000
58.000
33.000
0.000
45.000
0.000
12.000
40.000
16.500
16.500
15.000
61.000
42.000
55.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
212.000
207.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
259.000
17.000
1.5655
4052568265595
2689560 DFAW-50-125-B5-PP...
2689560
DFAW
50
125
-
B5
PPS
A
15.000
33.000
58.000
33.000
0.000
45.000
0.000
12.000
40.000
18.500
16.500
15.000
61.000
42.000
55.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
212.000
207.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
259.000
17.000
1.5655
4052568265601
2689561 DFAW-50-125-B6-PP...
2689561
DFAW
50
125
-
B6
PPS
A
15.000
33.000
58.000
33.000
0.000
45.000
0.000
12.000
40.000
19.500
19.500
15.000
61.000
42.000
55.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
212.000
207.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
259.000
17.000
1.5655
4052568265618
2689562 DFAW-50-150-B4-PP...
2689562
DFAW
50
150
-
B4
PPS
A
15.000
33.000
58.000
33.000
0.000
45.000
0.000
12.000
40.000
16.500
16.500
15.000
61.000
42.000
55.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
237.000
232.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
284.000
17.000
1.6580
4052568265625
2689563 DFAW-50-150-B5-PP...
2689563
DFAW
50
150
-
B5
PPS
A
15.000
33.000
58.000
33.000
0.000
45.000
0.000
12.000
40.000
18.500
16.500
15.000
61.000
42.000
55.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
237.000
232.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
284.000
17.000
1.6580
4052568265632
2689564 DFAW-50-150-B6-PP...
2689564
DFAW
50
150
-
B6
PPS
A
15.000
33.000
58.000
33.000
0.000
45.000
0.000
12.000
40.000
19.500
19.500
15.000
61.000
42.000
55.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
237.000
232.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
284.000
17.000
1.6580
4052568265649
2690075 DFAW-63-50-B4-PPS...
2690075
DFAW
63
50
-
B4
PPS
A
15.000
33.000
71.000
40.000
0.000
45.000
0.000
12.000
40.000
16.500
16.500
15.000
75.000
42.000
69.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
137.000
132.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
184.000
17.000
1.5340
4052568265656
2690096 DFAW-63-50-B5-PPS...
2690096
DFAW
63
50
-
B5
PPS
A
15.000
33.000
71.000
40.000
0.000
45.000
0.000
12.000
40.000
18.500
16.500
15.000
75.000
42.000
69.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
137.000
132.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
184.000
17.000
1.5340
4052568265663
2690097 DFAW-63-50-B6-PPS...
2690097
DFAW
63
50
-
B6
PPS
A
15.000
33.000
71.000
40.000
0.000
45.000
0.000
12.000
40.000
19.500
19.500
15.000
75.000
42.000
69.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
137.000
132.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
184.000
17.000
1.5340
4052568265670
2690098 DFAW-63-75-B4-PPS...
2690098
DFAW
63
75
-
B4
PPS
A
15.000
33.000
71.000
40.000
0.000
45.000
0.000
12.000
40.000
16.500
16.500
15.000
75.000
42.000
69.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
162.000
157.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
209.000
17.000
1.6315
4052568265687
2690099 DFAW-63-75-B5-PPS...
2690099
DFAW
63
75
-
B5
PPS
A
15.000
33.000
71.000
40.000
0.000
45.000
0.000
12.000
40.000
18.500
16.500
15.000
75.000
42.000
69.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
162.000
157.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
209.000
17.000
1.6315
4052568265694
2690100 DFAW-63-75-B6-PPS...
2690100
DFAW
63
75
-
B6
PPS
A
15.000
33.000
71.000
40.000
0.000
45.000
0.000
12.000
40.000
19.500
19.500
15.000
75.000
42.000
69.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
162.000
157.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
209.000
17.000
1.6315
4052568265700
2690101 DFAW-63-100-B4-PP...
2690101
DFAW
63
100
-
B4
PPS
A
15.000
33.000
71.000
40.000
0.000
45.000
0.000
12.000
40.000
16.500
16.500
15.000
75.000
42.000
69.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
187.000
182.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
234.000
17.000
1.7290
4052568265717
2690102 DFAW-63-100-B5-PP...
2690102
DFAW
63
100
-
B5
PPS
A
15.000
33.000
71.000
40.000
0.000
45.000
0.000
12.000
40.000
18.500
16.500
15.000
75.000
42.000
69.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
187.000
182.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
234.000
17.000
1.7290
4052568265724
2690103 DFAW-63-100-B6-PP...
2690103
DFAW
63
100
-
B6
PPS
A
15.000
33.000
71.000
40.000
0.000
45.000
0.000
12.000
40.000
19.500
19.500
15.000
75.000
42.000
69.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
187.000
182.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
234.000
17.000
1.7290
4052568265731
2690104 DFAW-63-125-B4-PP...
2690104
DFAW
63
125
-
B4
PPS
A
15.000
33.000
71.000
40.000
0.000
45.000
0.000
12.000
40.000
16.500
16.500
15.000
75.000
42.000
69.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
212.000
207.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
259.000
17.000
1.8265
4052568265748
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D