目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
DAR 5001M-5006M - Steel or Aluminum Dual Angle Riser 250MM-500MM High
Wolverine
Metric Standard Fixture Components
Powered by
CAD模型選擇
{wolverine/metric/dar_5001m.prj},{NB=STL-DAR 5003M},{HEIGHT=350MM},{CN=DAR 5003M},{M=STL-},{A=40.00},{B=45.00},{C=45.00},{D=0.000},{F=100.00},{D1=8.00},{G=100.00},{H=350.00},{Z=12.000},{D2=9.000},{A2=0.000},{S=0},{CN1=DAR5003M}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
HEIGHT
Height
[mm]
CN
Catalog No.
ⁿ/ₐ
STL-DAR 5001M
STL-DAR5001M
250MM
DAR 5001M
STL-DAR 5002M
STL-DAR5002M
300MM
DAR 5002M
STL-DAR 5003M
STL-DAR5003M
350MM
DAR 5003M
STL-DAR 5004M
STL-DAR5004M
400MM
DAR 5004M
STL-DAR 5005M
STL-DAR5005M
450MM
DAR 5005M
STL-DAR 5006M
STL-DAR5006M
500MM
DAR 5006M
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D