카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D12.02 Form 4 - Interior trim clip (head not round)
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D12 Interior trim clip
Powered by
CAD모델 선택
{ims_verbindungstechnik/d/d12_innenverkleidungsclip/d12_02_form_4.prj},{NB=IMS 380076050INNENVERKLEIDUNGSCLIP 6,0 - 6,5 MM POM FARBLOS(61.5)},{V=38076050},{CNSORDERNO=380076050},{FORM=d12_02_form_4.jpg},{ARTCODE=INNENVERKLEIDUNGSCLIP 6,0 - 6,5 MM POM FARBLOS},{BL=6.00},{BLX=[6.00:6.50]},{BD=1.50},{BDX=[1.50:3.00]},{A=12.00},{B=4.10},{C=3.20},{D=16.00},{E=13.60},{CNSMASSEXACT=0.68},{CNSMATNO=KUNSTSTOFF},{CNSMAT=POM},{FARBE=N},{CNSORDERNOOLD=38076050}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 380046620 / INNENVERK...
380046620
INTERIOR TRIM CLIP POM NA...
5.00
2.20
12.60
7.00
2.20
14.90
17.60
1.30
Plastic
POM
N
IMS 380076050 / INNENVERK...
380076050
INTERIOR TRIM CLIP Ø 6,0...
[6.00:6.50]
[1.50:3.00]
12.00
4.10
3.20
16.00
13.60
0.68
Plastic
POM
N
IMS 380083870 / INNENVERK...
380083870
INTERIOR TRIM CLIP Ø 6,5...
6.50
0.80
14.00
5.80
2.70
18.00
16.30
0.76
Plastic
PA 66
R
IMS 380111160 / INNENVERK...
380111160
INTERIOR TRIM CLIP Ø 8,2 ...
8.20
[0.70:1.30]
13.00
4.50
3.00
20.00
12.80
1.07
Plastic
PA 66
N
IMS 380092310 / INNENVERK...
380092310
INTERIOR TRIM CLIP Ø 8,2 ...
[8.20:8.40]
1.20
13.00
4.50
1.70
16.00
10.00
0.80
Plastic
PA 66
GR
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D