目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D12.01 Form 3 - Interior trim clip (head not round)
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D12 Interior trim clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d12_innenverkleidungsclip/d12_01_form_3.prj},{NB=IMS 380110860INTERIOR TRIM CLIP Ø 8,5 MM PA 6 NATURAL(8.50.7)},{V=200},{CNSORDERNO=380110860},{FORM=d1201_form3.jpg},{ARTCODE=INNENVERKLEIDUNGSCLIP 8,5 MM PA 6 FARBLOS},{BL=8.50},{BLX=8.50},{BL2=-},{BD=0.70},{BDX=[0.70:1.50]},{A=8.00 x 10.00},{B=3.00},{C=1.80},{D=10.00 x 14.00},{E=10.45},{CNSMASSEXACT=0.62},{CNSMATNO=KUNSTSTOFF},{CNSMAT=PA 6},{FARBE=N},{BLX2=-},{CNSORDERNOOLD=38110860}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 380008280 / INTERIOR ...
380008280
INTERIOR TRIM CLIP POM NA...
[6.40:6.70]
[2.00:3.00]
11.20
5.50
2.00
18.00
13.20
0.84
Plastic
POM
N
IMS 380110860 / INTERIOR ...
380110860
INTERIOR TRIM CLIP Ø 8,5 ...
8.50
[0.70:1.50]
8.00 x 10.00
3.00
1.80
10.00 x 14.00
10.45
0.62
Plastic
PA 6
N
IMS 380092100 / INTERIOR ...
380092100
INTERIOR TRIM CLIP PA 66 ...
10.70
[1.50:2.60]
13.00
12.00
2.00
21.00
17.00
3.27
Plastic
PA 66
S
IMS 380092130 / INTERIOR ...
380092130
INTERIOR TRIM CLIP PA 66 ...
10.70
[2.40:3.15]
13.00
12.00
2.00
21.00
18.50
3.24
Plastic
PA 66
S
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D