카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D08.05 - Hole plug
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D08 Hole plug
Powered by
CAD모델 선택
{ims_verbindungstechnik/d/d08_abdeckstopfen/d08_05.prj},{NB=IMS 020091210ABDECKSTOPFEN 5,0 - 6,0 MM PA 66 SCHWARZ(53)},{CNSORDERNO=020091210},{V=02091210},{ARTCODE=ABDECKSTOPFEN 5,0 - 6,0 MM PA 66 SCHWARZ},{BL=5.00},{BLX=[5.00:6.00]},{BL1=-},{BD=3.00},{BDX=[3.00:4.00]},{A=8.00 x 12.00},{B=1.50},{C=8.70},{CNSMASSEXACT=0.17},{CNSMATNO=Kunststoff},{CNSMAT=PA 66 },{FARBE=S},{CNSORDERNOOLD=02091210}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BL1
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 020110910 / ABDECKSTO...
020110910
HOLE PLUG Ø 4,7 MM PA 66 ...
4.70
-
3.00
12.00
1.75
10.00
0.24
Plastic
PA 66
S
IMS 020091210 / ABDECKSTO...
020091210
HOLE PLUG Ø 5,0 - 6,0 MM ...
[5.00:6.00]
-
[3.00:4.00]
8.00 x 12.00
1.50
8.70
0.17
Plastic
PA 66
S
IMS 020110760 / ABDECKSTO...
020110760
HOLE PLUG Ø 6,2 MM PA 66 ...
6.20
-
[0.80:3.00]
20.00
1.50
10.00
0.71
Plastic
PA 66
S
IMS 020040410 / ABDECKSTO...
020040410
HOLE PLUG Ø 7,8 - 8,0 MM ...
[7.80:8.00]
-
[2.00:4.50]
14.00
2.00
18.00
0.80
Plastic
POM
S
IMS 020110960 / ABDECKSTO...
020110960
HOLE PLUG Ø 8,0 X 5,0 MM ...
0
8.00 x 5.00
[3.10:3.50]
8.00 x 17.00
2.00
9.40
0.25
Plastic
POM
S
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D