目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D06.01 - Plastic spread rivet with cap
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D06 Plastic spread rivet with cap
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d06_kunstoffspreizniet_m_k/d06_01.prj},{NB=IMS 230052250KUNSTSTOFFSPREIZNIET 6,5 - 6,7 MM PA 6 SCHWARZ(6.52.8)},{CNSORDERNO=230052250},{V=6},{ARTCODE=KUNSTSTOFFSPREIZNIET 6,5 - 6,7 MM PA 6 SCHWARZ},{BL=6.50},{BLX=[6.50 : 6.70]},{BD=2.80},{BDX=[2.80 : 11.00]},{A=6.50},{B=20.00},{C=6.50},{D=15.00},{CNSMASSEXACT=1.30},{CNSMATNO=Kunstoff},{CNSMAT=PA 6},{FARBE=S},{CNSORDERNOOLD=23052250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 230052300 / KUNSTSTOF...
230052300
PLASTIC SPREAD RIVET Ø 6,...
[6.00 : 6.20]
[2.00 : 10.00]
6.50
15.00
3.50
15.00
0.70
Plastic
PA 66
S
IMS 230052320 / KUNSTSTOF...
230052320
PLASTIC SPREAD RIVET Ø 6,...
[6.00 : 6.20]
[2.00 : 10.00]
6.50
20.00
3.50
17.00
0.90
Plastic
PA 66
S
IMS 230052310 / KUNSTSTOF...
230052310
PLASTIC SPREAD RIVET Ø 6,...
[6.00 : 6.20]
[7.00 : 15.00]
6.50
15.00
3.50
20.00
0.82
Plastic
PA 66
S
IMS 23005231A / KUNSTSTOF...
23005231A
PLASTIC SPREAD RIVET Ø 6,...
[6.00 : 6.20]
[7.00 : 15.00]
6.50
15.00
3.50
20.00
0.80
Plastic
PA 66
S
IMS 230012440 / KUNSTSTOF...
230012440
PLASTIC SPREAD RIVET Ø 6,...
[6.00 : 6.20]
[7.00 : 15.00]
6.50
20.00
3.50
20.00
1.02
Plastic
PA 66
S
IMS 230053680 / KUNSTSTOF...
230053680
PLASTIC SPREAD RIVET Ø 6,...
[6.50 : 6.60]
[3.40 : 13.00]
6.50
20.00
6.50
17.00
1.30
Plastic
PA 6
S
IMS 230052250 / KUNSTSTOF...
230052250
PLASTIC SPREAD RIVET Ø 6,...
[6.50 : 6.70]
[2.80 : 11.00]
6.50
20.00
6.50
15.00
1.30
Plastic
PA 6
S
IMS 230072560 / KUNSTSTOF...
230072560
PLASTIC SPREAD RIVET Ø 7,...
[7.40 : 7.60]
[3.00 : 15.00]
7.20
22.00
4.00
20.00
2.12
Plastic
PA 66
G
IMS 230024830 / KUNSTSTOF...
230024830
PLASTIC SPREAD RIVET Ø 8,...
8.00
[2.00 : 5.00]
8.70
20.00
3.70
9.10
1.05
Plastic
PA 66
G
IMS 230044750 / KUNSTSTOF...
230044750
PLASTIC SPREAD RIVET Ø 8,...
8.00
[2.00 : 5.00]
8.70
20.00
3.70
9.10
0.94
Plastic
PA 66
S
IMS 230023820 / KUNSTSTOF...
230023820
PLASTIC SPREAD RIVET Ø 8,...
[8.00 : 8.20]
[3.00 : 10.00]
8.70
20.00
3.30
14.00
1.30
Plastic
PA 6
S
IMS 23002382B / KUNSTSTOF...
23002382B
PLASTIC SPREAD RIVET Ø 8,...
[8.00 : 8.30]
[3.00 : 10.00]
8.70
20.00
3.30
14.00
1.26
Plastic
PA 6
G
IMS 230053230 / KUNSTSTOF...
230053230
PLASTIC SPREAD RIVET Ø 8,...
[8.70 : 9.00]
[2.00 : 4.50]
8.80
18.00
3.50
13.50
1.14
Plastic
KOMBI
S
IMS 230079000 / KUNSTSTOF...
230079000
PLASTIC SPREAD RIVET Ø 6,...
[6.45:6.65]
[3.00:10.00]
6.35
22.00
2.61
14.00
1.05
Plastic
PA 66
S
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D