카탈로그: RCM
생성됨: 27.11.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
CTG50 - Guide pillar with collar tolerance WDX13-65
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE PILLARS AUTOMOTIVE
Powered by
CAD모델 선택
{rcm/guide_scorrimenti/colonne_vw/cti_iso_9182_5_h4.prj},{NB=CTG50.050280},{CODE=CTG50.050280},{NORM=FORD WDX13-65-20050280},{D1=50},{D2=50},{D3=60},{D6=93},{L1=280},{L2=70},{L3=10},{R=2.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
NORM
Normativa
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
[mm]
D3
[mm]
D6
[mm]
L1
Length
[mm]
L2
[mm]
L3
[mm]
R
[mm]
GEW
Weight
[kg]
COLONNA NAAMS ø 25X140
CTG50.025140
FORD WDX13-65-20025140
COLONNA NAAMS ø 25X140
25
25
32
68
140
40
6
2.000
0.554
COLONNA NAAMS ø 25X160
CTG50.025160
FORD WDX13-65-20025160
COLONNA NAAMS ø 25X160
25
25
32
68
160
40
6
2.000
0.631
COLONNA NAAMS ø 25X180
CTG50.025180
FORD WDX13-65-20025180
COLONNA NAAMS ø 25X180
25
25
32
68
180
40
6
2.000
0.708
COLONNA NAAMS ø 32X140
CTG50.32140
FORD WDX13-65-20032140
COLONNA NAAMS ø 32X140
32
32
40
75
140
42
8
2.000
0.905
COLONNA NAAMS ø 32X160
CTG50.032160
FORD WDX13-65-20032160
COLONNA NAAMS ø 32X160
32
32
40
75
160
42
8
2.000
1.031
COLONNA NAAMS ø 32X180
CTG50.032180
FORD WDX13-65-20032180
COLONNA NAAMS ø 32X180
32
32
40
75
180
42
8
2.000
1.157
COLONNA NAAMS ø 32X200
CTG50.032200
FORD WDX13-65-20032200
COLONNA NAAMS ø 32X200
32
32
40
75
200
42
8
2.000
1.283
COLONNA NAAMS ø 40X160
CTG50.040160
FORD WDX13-65-20040160
COLONNA NAAMS ø 40X160
40
40
50
83
160
56
8
2.000
1.611
COLONNA NAAMS ø 40X180
CTG50.040180
FORD WDX13-65-20040180
COLONNA NAAMS ø 40X180
40
40
50
83
180
56
8
2.000
1.808
COLONNA NAAMS ø 40X200
CTG50.040200
FORD WDX13-65-20040200
COLONNA NAAMS ø 40X200
40
40
50
83
200
56
8
2.000
2.005
COLONNA NAAMS ø 40X225
CTG50.040225
FORD WDX13-65-20040225
COLONNA NAAMS ø 40X225
40
40
50
83
225
56
8
2.000
2.252
COLONNA NAAMS ø 40X250
CTG50.040250
FORD WDX13-65-20040250
COLONNA NAAMS ø 40X250
40
40
50
83
250
56
8
2.000
2.498
COLONNA NAAMS ø 50X160
CTG50.050160
FORD WDX13-65-20050160
COLONNA NAAMS ø 50X160
50
50
60
93
160
70
10
2.500
2.506
COLONNA NAAMS ø 50X180
CTG50.050180
FORD WDX13-65-20050180
COLONNA NAAMS ø 50X180
50
50
60
93
180
70
10
2.500
2.814
COLONNA NAAMS ø 50X200
CTG50.050200
FORD WDX13-65-20050200
COLONNA NAAMS ø 50X200
50
50
60
93
200
70
10
2.500
3.122
COLONNA NAAMS ø 50X225
CTG50.050225
FORD WDX13-65-20050224
COLONNA NAAMS ø 50X225
50
50
60
93
225
70
10
2.500
3.507
COLONNA NAAMS ø 50X250
CTG50.050250
FORD WDX13-65-20050250
COLONNA NAAMS ø 50X250
50
50
60
93
250
70
10
2.500
3.892
COLONNA NAAMS ø 50X280
CTG50.050280
FORD WDX13-65-20050280
COLONNA NAAMS ø 50X280
50
50
60
93
280
70
10
2.500
4.354
COLONNA NAAMS ø 50X315
CTG50.050315
FORD WDX13-65-20050315
COLONNA NAAMS ø 50X315
50
50
60
93
315
70
10
2.500
4.893
COLONNA NAAMS ø 63X200
CTG50.063200
FORD WDX13-65-20063200
COLONNA NAAMS ø 63X200
63
63
80
106
200
80
10
2.500
4.981
COLONNA NAAMS ø 63X225
CTG50.063225
FORD WDX13-65-20063225
COLONNA NAAMS ø 63X225
63
63
80
106
225
80
10
2.500
5.593
COLONNA NAAMS ø 63X250
CTG50.063250
FORD WDX13-65-20063250
COLONNA NAAMS ø 63X250
63
63
80
106
250
80
10
2.500
6.204
COLONNA NAAMS ø 63X280
CTG50.063280
FORD WDX13-65-20063280
COLONNA NAAMS ø 63X280
63
63
80
106
280
80
10
2.500
6.938
COLONNA NAAMS ø 63X315
CTG50.063315
FORD WDX13-65-20063315
COLONNA NAAMS ø 63X315
63
63
80
106
315
80
10
2.500
7.794
COLONNA NAAMS ø 63X355
CTG50.063355
FORD WDX13-65-20063355
COLONNA NAAMS ø 63X355
63
63
80
106
355
80
10
2.500
8.772
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D