目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
COPAS horizontal, splitt ball screw - Move-Tec
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Spindle linear units
Linearunit COPAS
Linear Unit - horizontal
Powered by
CAD模型選擇
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_spindel/mt_copas/mt_horizontal_bg/mt_copas_horiz_get_ku_bg_assytable.prj},{NB=75320340362#_0_0},{CODE=20},{GL=362},{A=90},{B=136},{C=50},{D=7},{D1=30},{E=120},{F=70},{G=136},{H=56},{I=110},{J1=30},{J2=37},{K1=40},{K2=60},{L=376},{N=80},{O=20},{Q=58},{R=60},{S=30},{T=8},{U=26},{V=14.0},{W=2},{X=42},{HUBMAX=825},{MGL=8.4},{MHUB=0.62},{AB=21.000},{BA1=22.000},{BAUS=35.000},{D2=12.400},{D3=6.600},{DABD=35.000},{DSP=16.000},{GW1=6.600},{HF=6.000},{M1ND=6.000},{M1T=21.000},{M2T=12.000},{M3T=10.000},{M1TG=16.000},{M1Z=5.000},{M2Z=5.000},{M3Z=3.300},{PB=2.000},{PL=20.000},{RV=2.000},{RX=1.000},{SB=2.000},{SENKD=11.000},{STV=2.000},{TAUS=1.000},{IDNR=},{TYPE=KG-HG 20},{SP=KG 16x5},{M1=M6-16 tief},{M2=M6-12 tief},{M3=M4-10 tief},{P=2x2x20},{HUB=0},{FPOS1=0},{FPOS2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年6月14日.
Alternative part(s)
Should a replacement part be used?
EP(x)-II - 30/40/50 twin tube - Linearunit
RK Rose+Krieger
26.06.2024
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D