Constant Flow Valve 25mm-100mm - JIS10K, Flanged End
ASAHI YUKIZAI CORPORATION
Manual valves
Adjustment valves
Constant Flow Valve
Constant Flow Valve 25mm-100mm
JIS
Powered by
CAD模型選擇
{asahi/av_valve/adjustment_valves/con_fv/con_fv_25_100/jis/cf_jis_25_100.prj},{NB=VCFCTUEF1050},{CNSORDERNO=VCFCTUEF1050},{NDMM=50},{NDINCH=2},{BM=U-PVC},{D1=52},{D=155},{C=120},{N=4},{H=19},{L=230},{L1=55},{L2=175},{T=20},{A=390},{B=309},{H1=307},{E=210},{DX=70.0},{WX=16.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal Size
[mm]
NDINCH
Nominal Size
[Inch]
BM
Body Material
ⁿ/ₐ
D1
d
[mm]
D
[mm]
C
[mm]
N
n
[mm]
H
h
[mm]
L
[mm]
L1
[mm]
L2
[mm]
T
t
[mm]
A
[mm]
B
[mm]
H1
H
[mm]
E
[mm]
VCFCTUEF1025
VCFCTUEF1025
25
1
U-PVC
25
125
90
4
19
160
40
120
14
272
201
218
150
VCFCTUEF1050
VCFCTUEF1050
50
2
U-PVC
52
155
120
4
19
230
55
175
20
390
309
307
210
VCFCTUEF1080
VCFCTUEF1080
80
3
U-PVC
78
185
150
8
19
280
70
210
22
484
387
377
210
VCFCTUEF1100
VCFCTUEF1100
100
4
U-PVC
100
210
175
8
19
410
85
325
22
623
483
446
250
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D