Constant Flow Valve 15mm-20mm - ANSI CLASS 150, Flanged End
ASAHI YUKIZAI CORPORATION
Manual valves
Adjustment valves
Constant Flow Valve
Constant Flow Valve 15mm-20mm
ANSI
Powered by
CAD模型選擇
{asahi/av_valve/adjustment_valves/con_fv/con_fv_15_20/ansi/cf_ansi_15_20.prj},{NB=VCFCTUEFA015},{CNSORDERNO=VCFCTUEFA015},{NDMM=15},{NDINCH=1/2},{BM=U-PVC},{D1=16},{D=89},{C=60.5},{N=4},{H=16},{L=160},{T=12},{W=82x82},{A=103},{H1=51},{H2=129},{H3=197}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal Size
[mm]
NDINCH
Nominal Size
[Inch]
BM
Body Material
ⁿ/ₐ
D1
d
[mm]
D
[mm]
C
[mm]
N
n
[mm]
H
h
[mm]
L
[mm]
T
t
[mm]
W
[mm]
A
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
VCFCTUEFA015
VCFCTUEFA015
15
1/2
U-PVC
16
89
60.5
4
16
160
12
82x82
103
51
129
197
VCFCTUEFA020
VCFCTUEFA020
20
3/4
U-PVC
20
98
70.0
4
16
160
13
82x82
103
53
127
197
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D