카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
Connector Mod. 125-... DIN 43650 (9,4mm)
Camozzi
Valves and solenoid valves
Directly and indirectly operated 2/2 - 3/2 solenoid valves
Directly operated mini-solenoid valves Series P
Powered by
CAD모델 선택
{camozzi/controllo/elettrovalvole_ad_azionamento_diretto/elettrovalvole_a_comando_diretto_serie_p/connettore_din_43650.prj},{NB=125-501-2},{MOD=125-501-2},{DESCRIZIONE=cavo costampato con diodo + Led},{COLORE=nero},{TENSIONELAV=10/50V DC},{LUNGHEZZACAVO=2000},{FORZASERR=0.3Nm},{TRATTENIMENTOCA=-},{INFO=Infotext},{A=9.4},{L1=5.0},{PRA=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
MOD
Mod.
ⁿ/ₐ
DESCRIZIONE
Description
ⁿ/ₐ
COLORE
Colour
ⁿ/ₐ
TENSIONELAV
Working
[V]
LUNGHEZZACAVO
Cable length
[mm]
FORZASERR
Tightening torque
[mm]
TRATTENIMENTOCA
Cable holding
ⁿ/ₐ
INFO
Infotext
ⁿ/ₐ
125-601
125-601
Connector, diode + Led
transparent
10/50 V DC
-
0.3Nm
PG7
Infotext
125-701
125-701
Connector, varistor + Led
transparent
24V AC/DC
-
0.3Nm
PG7
Infotext
125-800
125-800
Connector, without electr...
Black
-
-
0.3Nm
PG7
Infotext
125-501-2
125-501-2
Moulded cable with diode ...
Black
10/50V DC
2000
0.3Nm
-
Infotext
125-550-1
125-550-1
moulded cable, without el...
Black
-
1000
0.3Nm
-
Infotext
125-601-2
125-601-2
pre-wired cable, diode + ...
transparent
10/50V DC
2000
0.3Nm
PG7
Infotext
125-571-3
125-571-3
Moulded cable, varistor +...
Black
24V AC/DC
3000
0.3Nm
-
Infotext
125-900
125-900
pre-wired cable with volt...
Black
6V-11V AC/DC
2000
0.3Nm
PG7
Infotext
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D