카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Connecting flange coupling SAE flange 6000 psi ZAKO single parts - High pressure 400 bar, hole pattern template according to SAE J 518 C / ISO 6162
VOSS
Catalogue Tube Connectors
Flange couplings / ZAKO / ZAKO LP
ZAKO flared flange
Powered by
CAD모델 선택
{voss/1_din_sae/4_flansche/2_zako_boerdel/einzelteile_flansch_zako6000psi.prj},{NB=0510321900},{BZ=0510321900},{VK=Z-FPH-50-6S2-D22-C19},{INFO=Katalog},{INFO2=INFO},{FG=2\"},{TEIL=1},{ZS=M 20 x 90},{A=133},{B=114},{S1=44.5},{S2=96.8},{PAGE=250},{FLH=45.000},{FLIH1=23.000},{FLIH2=14.500},{ID=52.000},{RFL1=57.000},{RFL2=18.000},{FLW=22.000},{BOHRD=22.000},{M=-},{NDM=0.000},{SENKD=32.000},{SENKH=5.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
FG
Flange size
ⁿ/ₐ
TEIL
ⁿ/ₐ
ZS
Cylinder screw (4x)
ⁿ/ₐ
A
Length
[mm]
B
Width
[mm]
S1
Distance
[mm]
S2
Distance
[mm]
0510201900
0510201900
Z-FPH-16-6S1/2-D9-C19
1/2"
1
M 8 x 40
56
48
18.3
40.5
0510211900
0510211900
Z-FPH-20-6S3/4-D11-C19
3/4"
1
M 10 x 40
71
60
23.9
50.8
0510221900
0510221900
Z-FPH-25-6S3/4-D11-C19
3/4"
1
M 10 x 40
71
60
23.9
50.8
0510231900
0510231900
Z-FPH-30-6S1-D13,5-C19
1"
1
M 12 x 40
81
70
27.8
57.2
0510241900
0510241900
Z-FPH-38-6S1-D13,5-C19
1"
1
M 12 x 40
81
70
27.8
57.2
0510251900
0510251900
Z-FPH-38-6S11/4-D15,5-C19
1 1/4"
1
M 14 x 45
95
78
31.7
66.7
0510281900
0510281900
Z-FPH-50-6S11/2-D17,5-C19
1 1/2"
1
M 16 x 60
113
95
36.5
79.4
0510321900
0510321900
Z-FPH-50-6S2-D22-C19
2"
1
M 20 x 90
133
114
44.5
96.8
0510301900
0510301900
Z-FPH-65-6S2-D22-C19
2"
1
M 20 x 90
133
114
44.5
96.8
0510701900
0510701900
Z-FPT-16-6S1/2-IM8-C19
1/2"
4
M 8 x 50
56
48
18.3
40.5
0510711900
0510711900
Z-FPT-20-6S3/4-IM10-C19
3/4"
4
M 10 x 50
71
60
23.9
50.8
0510721900
0510721900
Z-FPT-25-6S3/4-IM10-C19
3/4"
4
M 10 x 50
71
60
23.9
50.8
0510731900
0510731900
Z-FPT-30-6S1-IM12-C19
1"
4
M 12 x 50
81
70
27.8
57.2
0510751900
0510751900
Z-FPT-38-6S11/4-IM14-C19
1 1/4"
4
M 14 x 60
95
78
31.7
66.7
0510761900
0510761900
Z-FPT-50-6S11/2-IM16-C19
1 1/2"
4
M 16 x 75
113
95
36.5
79.4
0510771900
0510771900
Z-FPT-65-6S2-IM20-C19
2"
4
M 20 x 110
133
114
44.5
96.8
0510741900
0510741900
Z-FPT-38-6S1-IM12-C19
1 1/4"
4
M 14 x 60
95
78
31.7
66.7
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D