카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
Conn. V-AC PN with led and bridge rectifier for solenoid P and PN - In-line connectors with cable
Camozzi
Valves and solenoid valves
Directly and indirectly operated 2/2 - 3/2 solenoid valves
Directly operated mini-solenoid membrane valves Series PDV
Accessories
Powered by
CAD모델 선택
{camozzi/controllo/elettrovalvole_ad_azionamento_diretto/elettrovalvole_a_comando_diretto_serie_pdv/accessori/connettore_in_linea_v-ac_per_bob_p-pn.prj},{NB=125-903-2},{MOD=125-903-2},{DESCRIZIONE=cavo costampato in linea con raddrizzatore di tensione},{COLORE=nero},{TENSIONEDILAVOR=6V - 230 V AC/DC},{LUNGHEZZACAVO=2},{TRATTENIMENTOCA=-},{FORZADISERRAGGI=0.3Nm},{INFO=infotext}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
MOD
[mm]
DESCRIZIONE
Description
ⁿ/ₐ
COLORE
Colour
ⁿ/ₐ
TENSIONEDILAVOR
working voltage
ⁿ/ₐ
LUNGHEZZACAVO
cable length
[mm]
TRATTENIMENTOCA
Cable holding
ⁿ/ₐ
FORZADISERRAGGI
Tightening torque
ⁿ/ₐ
125-903-2
125-903-2
Pre-wired cable with volt...
Black
6V - 230 V AC/DC
2
-
0.3Nm
125-903-5
125-903-5
Pre-wired cable with volt...
Black
6V - 230 V AC/DC
5
-
0.3Nm
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D