카탈로그: NORO
생성됨: 01.06.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Conical Y-pieces, 30° - Branch pieces
NORO
Branch pieces
Powered by
CAD모델 선택
{noro/04_branch_pieces/y_pieces_conical.prj},{NB=NORO 5012304040},{ARTNR=5012304040},{DN1=500},{DN2=400},{DN3=400},{W=30},{S=1.5},{MAT=1.0330},{SF=hot-dip galv.},{INFO=PDF},{AEE=},{EOLDATE=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN1
Diameter
[mm]
DN2
Diameter
[mm]
DN3
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
A
Branch length
[mm]
B
Offset
[mm]
L
Height
[mm]
W
Angle
[°]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Conical Y-pieces, 30...
1011300808
100
80
80
100
78
78
205
20
250
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1011301008
100
100
80
100
100
78
215
20
250
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1211300808
120
80
80
120
78
78
210
20
255
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1211301008
120
100
80
120
100
78
210
20
255
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1211301010
120
100
100
120
100
100
235
25
290
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1211301208
120
120
80
120
120
78
205
20
250
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1211301210
120
120
100
120
120
100
280
25
340
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1411301010
140
100
100
136
100
100
245
25
300
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1411301208
140
120
80
136
120
78
210
20
255
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1411301210
140
120
100
136
120
100
245
25
300
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1411301408
140
140
80
136
136
78
215
20
255
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1511301010
150
100
100
150
100
100
235
25
290
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1511301208
150
120
80
150
120
78
170
40
230
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1511301210
150
120
100
150
120
100
235
25
290
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1511301212
150
120
120
150
120
120
280
25
340
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1511301408
150
140
80
150
136
78
210
20
255
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1511301410
150
140
100
150
136
100
270
20
320
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1511301508
150
150
80
150
150
78
205
20
250
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1511301510
150
150
100
150
150
100
280
20
330
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1611301208
160
120
80
160
120
78
200
20
250
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1611301410
160
140
100
160
136
100
260
25
320
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1611301510
160
150
100
160
150
100
280
25
330
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1611301612
160
160
120
160
160
120
320
30
380
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1711301212
175
120
120
175
120
120
280
25
340
30
1.5
1.0330
powder coated
NORO Conical Y-pieces, 30...
1711301410
175
140
100
175
136
100
250
20
300
30
1.5
1.0330
powder coated
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D