카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
Conductor connection clamps Push-in - RiLine accessories Connection system
Rittal
Power distribution
RiLine60
RiLine60 busbar system
RiLine accessories
Connection system
Powered by
CAD모델 선택
{rittal/stromverteilungs/sammelschienensysteme/riline60/riline_zubehoer/anschlusstechnik/leiteranschlussklemmen_push_in.prj},{NB=3451.505},{BEST=3451.505},{VERS=2},{DETAIL=1},{INFO=PDF Katalog},{SS=5},{ARE=1.5 - 16},{ARM=1.5 - 16},{AROA=1.5 - 16},{ARMA=1.5 - 16},{BEZ1=Leiteranschlussklemmen},{BEZ2=Push-in},{VE=10 St.},{INFOPAGE=hb35_s313},{CNSECLASS51=27-37-03-02},{CNSECLASS70=27-14-11-46},{CNSECLASS80=27-14-11-46},{CNSETIM40=EC000001},{GEW=0.230}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Model No. SV
ⁿ/ₐ
SS
For bar thickness
[mm]
ARE
Connection of round conductors single-wire
[mm^2]
ARM
Connection of round conductors multi-wire
[mm^2]
AROA
Connection of round conductors fine wire without wire end ferrule
[mm^2]
ARMA
Connection of round conductors fine wire with wire end ferrule
[mm^2]
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
VE
Packs of
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
3450.505
3450.505
5
0.5 - 6
0.5 - 4
0.5 - 4
0.5 - 4
Conductor connection clam...
Push-in
10 pc(s).
27-37-03-02
27-14-11-46
27-14-11-46
EC000001
0.140
3451.505
3451.505
5
1.5 - 16
1.5 - 16
1.5 - 16
1.5 - 16
Conductor connection clam...
Push-in
10 pc(s).
27-37-03-02
27-14-11-46
27-14-11-46
EC000001
0.230
3455.505
3455.505
10
0.5 - 6
0.5 - 4
0.5 - 4
0.5 - 4
Conductor connection clam...
Push-in
10 pc(s).
27-37-03-02
27-14-11-46
27-14-11-46
EC000001
0.130
3456.505
3456.505
10
1.5 - 16
1.5 - 16
1.5 - 16
1.5 - 16
Conductor connection clam...
Push-in
10 pc(s).
27-37-03-02
27-14-11-46
27-14-11-46
EC000001
0.230
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D