目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Compact Flange - JIS10K
SEKISUI
Flange
Compact flange
Powered by
CAD模型選擇
{sekisui/flange/compact_flange/compact_flange_jis10k.prj},{NB=TCF30},{A=30},{B=1 1/4},{D2=38.4},{L1=32},{T=1/37},{D1=48},{L=38},{Z=6},{D=31},{PCD=100},{D3=135},{T1=16},{NH=4-19},{H=19},{AX=30},{M=TCF},{VER=2},{TX=37}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
D2
Ød1
[mm]
L1
l
[mm]
T
1/T
ⁿ/ₐ
D1
ØD1
[mm]
L
[mm]
Z
[mm]
D
Ød
[mm]
PCD
[mm]
D3
ØD
[mm]
T1
t
[mm]
NH
n-Øh
ⁿ/ₐ
TCF25
TCF25
25
1
32.3
29
1/43
40
34
5
25
90
125
14
4-19
TCF30
TCF30
30
1 1/4
38.4
32
1/37
48
38
6
31
100
135
16
4-19
TCF40
TCF40
40
1 1/2
48.5
35
1/38
61
41
6
41
105
140
16
4-19
TCF50
TCF50
50
2
60.6
38
1/34
73
45
7
52
120
155
20
4-19
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D