CNG-L - Axial Foot for CNG
SMC
bp2_standard_air_cylinder
CNG Cylinder with lock
Mounting Brackets
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cng/mounting_brackets/cng-l.prj},{NB=CNG-L025},{IDNR=},{MODEL=CNG-L025},{BORE=25},{E=14},{LC=4},{LD=6.0},{LH=28},{LS1=127},{LS2=135},{LT=3},{LX=57},{LZ=70},{X=15.0},{Y=7.0},{AD=44.5},{AE=22.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BORE
Bore size
[mm]
E
[mm]
LC
[mm]
LD
[mm]
LH
[mm]
LS1
[mm]
LS2
[mm]
LT
[mm]
LX
[mm]
LZ
[mm]
X
[mm]
Y
[mm]
CNG-L020
20
12
4
6.0
25
117
125
3
50
62
15.0
7.0
CNG-L025
25
14
4
6.0
28
127
135
3
57
70
15.0
7.0
CNG-L032
32
18
4
6.6
28
128
136
3
60
74
16.0
8.0
CNG-L040
40
25
4
6.6
33
142
151
3
68
84
16.5
8.5
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D