magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CMMT - 伺服驱动
Festo
产品
马达和控制器
控制器
用于伺服马达的控制器
Powered by
CAD模型選擇
{festo/parts_cat/motors/contr/controller_f_servomotors/cmmt_asmtab_presets.prj},{NB=5340826 CMMT-AS-C2-11A-P3-EP-S1},{TNR=5340826},{TYP=CMMT-AS-C2-11A-P3-EP-S1},{INFO=2023-10-30},{NEN=C2},{NES=11A},{BUS=EP},{B1=60.000},{B2=42.000},{B3=29.700},{D1=11.000},{D2=5.500},{D3=5.500},{H1=218.000},{H2=205.000},{L1=242.000},{L2=200.000},{L3=220.000},{L4=22.000},{L5=10.000},{L6=6.000},{L7=16.000},{CNSMASSEXACT=2.100},{EOLDATE=30.10.2023},{GTIN=4052568459765}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2023年10月30日.
Alternative part(s)
Should a replacement part be used?
8143165 CMMT-AS-C2-11A-P3-MP-S1
Festo
24.01.2024
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
5340814 CMMT-AS-C2-3A-PN-...
5340814
CMMT-AS-C2-3A-PN-S1
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
1.300
4052568298678
5340815 CMMT-AS-C4-3A-PN-...
5340815
CMMT-AS-C4-3A-PN-S1
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
1.400
4052568298685
5340819 CMMT-AS-C2-3A-EC-...
5340819
CMMT-AS-C2-3A-EC-S1
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
1.300
4052568293772
5340820 CMMT-AS-C4-3A-EC-...
5340820
CMMT-AS-C4-3A-EC-S1
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
1.400
4052568293789
5340824 CMMT-AS-C2-3A-EP-...
5340824
CMMT-AS-C2-3A-EP-S1
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
1.300
4052568459741
5340825 CMMT-AS-C4-3A-EP-...
5340825
CMMT-AS-C4-3A-EP-S1
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
1.400
4052568459758
8143163 CMMT-AS-C2-3A-MP-...
8143163
CMMT-AS-C2-3A-MP-S1
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
1.300
4052568597290
8143164 CMMT-AS-C4-3A-MP-...
8143164
CMMT-AS-C4-3A-MP-S1
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
1.400
4052568598709
5340816 CMMT-AS-C2-11A-P3...
5340816
CMMT-AS-C2-11A-P3-PN-S1
60.000
42.000
29.700
11.000
5.500
5.500
218.000
205.000
242.000
200.000
220.000
22.000
10.000
6.000
16.000
2.100
4052568298692
5340817 CMMT-AS-C3-11A-P3...
5340817
CMMT-AS-C3-11A-P3-PN-S1
60.000
42.000
29.700
11.000
5.500
5.500
218.000
205.000
242.000
200.000
220.000
22.000
10.000
6.000
16.000
2.100
4052568298708
5340818 CMMT-AS-C5-11A-P3...
5340818
CMMT-AS-C5-11A-P3-PN-S1
60.000
42.000
29.700
11.000
5.500
5.500
218.000
205.000
242.000
200.000
220.000
22.000
10.000
6.000
16.000
2.200
4052568298715
5340821 CMMT-AS-C2-11A-P3...
5340821
CMMT-AS-C2-11A-P3-EC-S1
60.000
42.000
29.700
11.000
5.500
5.500
218.000
205.000
242.000
200.000
220.000
22.000
10.000
6.000
16.000
2.100
4052568298722
5340822 CMMT-AS-C3-11A-P3...
5340822
CMMT-AS-C3-11A-P3-EC-S1
60.000
42.000
29.700
11.000
5.500
5.500
218.000
205.000
242.000
200.000
220.000
22.000
10.000
6.000
16.000
2.100
4052568298739
5340823 CMMT-AS-C5-11A-P3...
5340823
CMMT-AS-C5-11A-P3-EC-S1
60.000
42.000
29.700
11.000
5.500
5.500
218.000
205.000
242.000
200.000
220.000
22.000
10.000
6.000
16.000
2.200
4052568298746
5340826 CMMT-AS-C2-11A-P3...
5340826
CMMT-AS-C2-11A-P3-EP-S1
60.000
42.000
29.700
11.000
5.500
5.500
218.000
205.000
242.000
200.000
220.000
22.000
10.000
6.000
16.000
2.100
4052568459765
5340827 CMMT-AS-C3-11A-P3...
5340827
CMMT-AS-C3-11A-P3-EP-S1
60.000
42.000
29.700
11.000
5.500
5.500
218.000
205.000
242.000
200.000
220.000
22.000
10.000
6.000
16.000
2.100
4052568459772
5340828 CMMT-AS-C5-11A-P3...
5340828
CMMT-AS-C5-11A-P3-EP-S1
60.000
42.000
29.700
11.000
5.500
5.500
218.000
205.000
242.000
200.000
220.000
22.000
10.000
6.000
16.000
2.200
4052568459789
8133352 CMMT-AS-C7-11A-P3...
8133352
CMMT-AS-C7-11A-P3-PN-S1
75.000
44.000
37.500
11.000
5.500
5.500
224.000
205.000
319.000
276.000
300.000
22.000
10.000
6.000
13.000
4.100
4052568555818
8133353 CMMT-AS-C12-11A-P...
8133353
CMMT-AS-C12-11A-P3-PN-S1
75.000
44.000
37.500
11.000
5.500
5.500
224.000
205.000
319.000
276.000
300.000
22.000
10.000
6.000
13.000
4.100
4052568555825
8133354 CMMT-AS-C7-11A-P3...
8133354
CMMT-AS-C7-11A-P3-EC-S1
75.000
44.000
37.500
11.000
5.500
5.500
224.000
205.000
319.000
276.000
300.000
22.000
10.000
6.000
13.000
4.100
4052568555832
8133355 CMMT-AS-C12-11A-P...
8133355
CMMT-AS-C12-11A-P3-EC-S1
75.000
44.000
37.500
11.000
5.500
5.500
224.000
205.000
319.000
276.000
300.000
22.000
10.000
6.000
13.000
4.100
4052568555849
8133356 CMMT-AS-C7-11A-P3...
8133356
CMMT-AS-C7-11A-P3-EP-S1
75.000
44.000
37.500
11.000
5.500
5.500
224.000
205.000
319.000
276.000
300.000
22.000
10.000
6.000
13.000
4.100
4052568555856
8133357 CMMT-AS-C12-11A-P...
8133357
CMMT-AS-C12-11A-P3-EP-S1
75.000
44.000
37.500
11.000
5.500
5.500
224.000
205.000
319.000
276.000
300.000
22.000
10.000
6.000
13.000
4.100
4052568555863
8143165 CMMT-AS-C2-11A-P3...
8143165
CMMT-AS-C2-11A-P3-MP-S1
60.000
42.000
29.700
11.000
5.500
5.500
218.000
205.000
242.000
200.000
220.000
22.000
10.000
6.000
16.000
2.100
4052568598716
8143166 CMMT-AS-C3-11A-P3...
8143166
CMMT-AS-C3-11A-P3-MP-S1
60.000
42.000
29.700
11.000
5.500
5.500
218.000
205.000
242.000
200.000
220.000
22.000
10.000
6.000
16.000
2.100
4052568598723
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D