目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
CMK2 Clevis bracket (B2) - CMK2 Series common accessory
CKD
空壓氣缸
一般型氣缸
中口徑氣缸 CMK2
CMK2-Q - 複動 防掉落型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/cmk2_series/cmk2-q/cmk2_clevis_bracket.prj},{NB=M1-B2-40-CA-25-R},{TYPE=M1-B2-40-CA},{AM=CMK2-CA (Eye bracket type)},{BORE=25},{CD=12},{MR=11},{MASS=162},{MA=CA},{VERS=R},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYPE
Model no.
ⁿ/ₐ
AM
Applicable model
ⁿ/ₐ
BORE
Applicable tube inner diameter
[mm]
CD
[mm]
MR
[mm]
MASS
Weight
[g]
M1-B2-20-CC
M1-B2-20-CC
CMK2-CC (Fixed eye)
20
8
8
145
M1-B2-20-CC
M1-B2-20-CC
CMK2-CC (Fixed eye)
25
8
8
145
M1-B2-30-CC
M1-B2-30-CC
CMK2-CC (Fixed eye)
32
10
11
163
M1-B2-40-CC
M1-B2-40-CC
CMK2-CC (Fixed eye)
40
12
11
170
M1-B2-30-CA
M1-B2-30-CA
CMK2-CA (Eye bracket type...
20
10
11
158
M1-B2-40-CA
M1-B2-40-CA
CMK2-CA (Eye bracket type...
25
12
11
162
M1-B2-40-CA
M1-B2-40-CA
CMK2-CA (Eye bracket type...
32
12
11
162
M1-B2-40-CA
M1-B2-40-CA
CMK2-CA (Eye bracket type...
40
12
11
162
M1-B2-20-TA
M1-B2-20-TA
CMK2-TA/TB (Trunnion type...
20
8
8
132
M1-B2-30-TA
M1-B2-30-TA
CMK2-TA/TB (Trunnion type...
25
10
11
142
M1-B2-30-TA
M1-B2-30-TA
CMK2-TA/TB (Trunnion type...
32
10
11
142
M1-B2-30-TA
M1-B2-30-TA
CMK2-TA/TB (Trunnion type...
40
10
11
142
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D