目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
CHECK VALVE BALL TYPE (Thread)-JIS
SEKISUI
Manual Operation Valve
CHECK VALVE BALL TYPE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/check_valve_ball_type/check_valve_ball_type_th_jis.prj},{NB=BC32N ()},{STD=JIS},{VERS=4},{A=32},{B=1 1/4},{SD=32},{L=149},{T=Rc 1 1/4},{TX=41.910},{L1=30},{L2=31},{SL=31},{DU=98},{X=32},{MB=PVC},{MS=},{MBX='','PVC'},{MSX='','EPDM','V','FKM'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
T
Thread
ⁿ/ₐ
L1
l1
[mm]
L2
l2
[mm]
SL
l
[mm]
DU
ØDu
[mm]
MB
Material of body
ⁿ/ₐ
BC15N
BC15N
JIS
15
1/2
16
88
Rc 1/2
18
18
18
49
PVC
BC20N
BC20N
JIS
20
3/4
20
106
Rc 3/4
21
18
18
59
PVC
BC25N
BC25N
JIS
25
1
25
112
Rc 1
24
23
23
67
PVC
BC32N
BC32N
JIS
32
1 1/4
32
149
Rc 1 1/4
30
31
31
98
PVC
BC40N
BC40N
JIS
40
1 1/2
40
144
Rc 1 1/2
31
25
25
98
PVC
BC50N
BC50N
JIS
50
2
50
172
Rc 2
38
30
30
120
PVC
BC65N
BC65N
JIS
65
2 1/2
65
226
Rc 2 1/2
44
32
32
150
PVC
BC80N
BC80N
JIS
80
3
78
251
Rc 3
37
37
37
150
PVC
BC1HN
BC1HN
JIS
100
4
102
349
Rc 4
55
45
45
228
PVC
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D