目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
CHECK VALVE BALL TYPE (Socket)-JIS
SEKISUI
Manual Operation Valve
CHECK VALVE BALL TYPE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/check_valve_ball_type/check_valve_ball_type_sc_jis.prj},{NB=BC32SA ()},{STD=JIS},{VERS=4},{A=32},{B=1 1/4},{SD=32},{L=153},{D1=38.4},{T=1/37},{TX=37.000},{SL=32},{DU=98},{X=32},{MB=},{MS=},{MBX='','PVC','T','HT'},{MSX='','EPDM','V','FKM'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
D1
[mm]
T
1/T
ⁿ/ₐ
SL
l
[mm]
DU
ØDu
[mm]
BC15SA
BC15SA
JIS
15
1/2
16
98
22.3
1/37
22
49
BC20SA
BC20SA
JIS
20
3/4
20
118
26.3
1/42
25
59
BC25SA
BC25SA
JIS
25
1
25
124
32.3
1/43
29
67
BC32SA
BC32SA
JIS
32
1 1/4
32
153
38.4
1/37
32
98
BC40SA
BC40SA
JIS
40
1 1/2
40
153
48.5
1/38
35
98
BC50SA
BC50SA
JIS
50
2
50
180
60.6
1/34
38
120
BC65SA
BC65SA
JIS
65
2 1/2
65
259
76.6
1/48
61
150
BC80SA
BC80SA
JIS
80
3
78
281
89.6
1/49
64
150
BC1HSA
BC1HSA
JIS
100
4
102
408
114.7
1/56
84
228
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D