目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
CFP
NIDEC COMPONENTS
Switch
DIP Slide Switches
Powered by
CAD模型選擇
{copal/switch/dip_slide_switches/cfp_asmtab.prj},{NB=CFP-0502MC},{NOB=5 bits},{ON=Upper},{S=Convex lever (Without seal tape)},{SOT=Through hole pin},{FOP=Magazine},{L=15.15},{CS=Gold plated},{VER=5},{PRA=4},{PPATH=assemblies/cfp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
NOB
Number of Bits
ⁿ/ₐ
ON
ON Direction
ⁿ/ₐ
S
Structure
ⁿ/ₐ
SOT
Shapes of Terminal
ⁿ/ₐ
FOP
Form of Packaging
ⁿ/ₐ
L
Length
[mm]
CFP-0201TB
CFP-0201TB
2 bits
Upper
Flat lever (Without seal ...
Gull wing
Taping
7.50
CFP-0201MB
CFP-0201MB
2 bits
Upper
Flat lever (Without seal ...
Gull wing
Magazine
7.50
CFP-0201MC
CFP-0201MC
2 bits
Upper
Flat lever (Without seal ...
Through hole pin
Magazine
7.50
CFP-0202TB
CFP-0202TB
2 bits
Upper
Convex lever (Without sea...
Gull wing
Taping
7.50
CFP-0202MB
CFP-0202MB
2 bits
Upper
Convex lever (Without sea...
Gull wing
Magazine
7.50
CFP-0202MC
CFP-0202MC
2 bits
Upper
Convex lever (Without sea...
Through hole pin
Magazine
7.50
CFP-0211TB
CFP-0211TB
2 bits
Lower
Flat lever (Without seal ...
Gull wing
Taping
7.50
CFP-0211MB
CFP-0211MB
2 bits
Lower
Flat lever (Without seal ...
Gull wing
Magazine
7.50
CFP-0211MC
CFP-0211MC
2 bits
Lower
Flat lever (Without seal ...
Through hole pin
Magazine
7.50
CFP-0212TB
CFP-0212TB
2 bits
Lower
Convex lever (Without sea...
Gull wing
Taping
7.50
CFP-0212MB
CFP-0212MB
2 bits
Lower
Convex lever (Without sea...
Gull wing
Magazine
7.50
CFP-0212MC
CFP-0212MC
2 bits
Lower
Convex lever (Without sea...
Through hole pin
Magazine
7.50
CFP-0301TB
CFP-0301TB
3 bits
Upper
Flat lever (Without seal ...
Gull wing
Taping
10.05
CFP-0301MB
CFP-0301MB
3 bits
Upper
Flat lever (Without seal ...
Gull wing
Magazine
10.05
CFP-0301MC
CFP-0301MC
3 bits
Upper
Flat lever (Without seal ...
Through hole pin
Magazine
10.05
CFP-0302TB
CFP-0302TB
3 bits
Upper
Convex lever (Without sea...
Gull wing
Taping
10.05
CFP-0302MB
CFP-0302MB
3 bits
Upper
Convex lever (Without sea...
Gull wing
Magazine
10.05
CFP-0302MC
CFP-0302MC
3 bits
Upper
Convex lever (Without sea...
Through hole pin
Magazine
10.05
CFP-0311TB
CFP-0311TB
3 bits
Lower
Flat lever (Without seal ...
Gull wing
Taping
10.05
CFP-0311MB
CFP-0311MB
3 bits
Lower
Flat lever (Without seal ...
Gull wing
Magazine
10.05
CFP-0311MC
CFP-0311MC
3 bits
Lower
Flat lever (Without seal ...
Through hole pin
Magazine
10.05
CFP-0312TB
CFP-0312TB
3 bits
Lower
Convex lever (Without sea...
Gull wing
Taping
10.05
CFP-0312MB
CFP-0312MB
3 bits
Lower
Convex lever (Without sea...
Gull wing
Magazine
10.05
CFP-0312MC
CFP-0312MC
3 bits
Lower
Convex lever (Without sea...
Through hole pin
Magazine
10.05
CFP-0401TB
CFP-0401TB
4 bits
Upper
Flat lever (Without seal ...
Gull wing
Taping
12.60
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D