카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CFM-p-CH - Hinges
Elesa+Ganter
Hinges
CFM.
Powered by
CAD모델 선택
{elesa_ganter/hinges/cfm/cfm_p_ch_asmtab.prj},{NB=Hinges CFM.40 p-M5x12-CH-5(0)},{PARTNUMBER=425532},{DESCRIPTION=CFM.40 p-M5x12-CH-5},{ROT=0},{DIM01=40},{DIM02=40},{DIM03=M5},{DIM04=12.0},{DIM05=25},{DIM06=25},{DIM077=-},{DIM088=-},{DIM07=9.0},{DIM08=5.5},{DIM09=5.0},{DIM10=1.7},{DIM11=14.0},{DIM12=14.0},{DIM13=4.0},{DIM14=5.5},{DIM1717=-},{DIM15=10.5},{DIM16=5},{DIM17=5},{WEIGHT=20},{VERS=1},{L=14.5},{K=1.4},{R=4.5},{L1=5.0},{K1=2.0},{A=8.5},{B=10.0},{NDM=5},{KDM=4.019},{C=2.5},{ROT1=90},{PPATH=cfm_sl_asmtpl.prj},{PRA=3},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
ⁿ/ₐ
DIM02
B
ⁿ/ₐ
DIM03
d2
ⁿ/ₐ
DIM04
l
ⁿ/ₐ
DIM05
f ±0.25
ⁿ/ₐ
DIM06
f1 ±0.25
ⁿ/ₐ
DIM07
H
ⁿ/ₐ
DIM08
h1
ⁿ/ₐ
DIM09
h2
ⁿ/ₐ
DIM10
h3
ⁿ/ₐ
DIM11
b1
ⁿ/ₐ
DIM12
b2
[mm]
DIM13
d
ⁿ/ₐ
DIM14
d3
ⁿ/ₐ
DIM15
d5
ⁿ/ₐ
DIM16
C p
ⁿ/ₐ
DIM17
C SH/CH
ⁿ/ₐ
WEIGHT
Weight
[g]
Hinges CFM.40 p-M5x12-CH-...
425532
CFM.40 p-M5x12-CH-5
40
40
M5
12.0
25
25
9.0
5.5
5.0
1.7
14.0
14.0
4.0
5.5
10.5
5
5
20
Hinges CFM.50 p-M6x12-CH-...
425632
CFM.50 p-M6x12-CH-6
50
50
M6
12.0
30
30
11.5
6.5
6.0
3.0
18.0
18.0
6.0
6.5
12.5
5
5
40
Hinges CFM.60 p-M8x14.5-C...
425732
CFM.60 p-M8x14.5-CH-8
60
60
M8
14.5
36
36
15.0
8.5
8.0
3.7
21.0
21.0
8.0
8.5
16.5
5
5
79
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D