目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CFA/SL - Hinges with slotted holes
Elesa+Ganter
铰链及连接件
CFA/SL
Powered by
CAD模型選擇
{elesa_ganter/hinges/cfa_sl/cfa_sl_asmtab.prj},{NB=Hinges with slotted holes CFA.65-SL-H (0)},{PARTNUMBER=422272},{DESCRIPTION=CFA.65-SL-H},{ROT=0},{DIM01=64},{DIM02=65},{DIM03=40},{DIM04=23},{DIM05=15},{DIM06=13.5},{DIM07=24},{DIM08=5},{DIM09=10.5},{DIM10=6.5},{DIM11=6.5},{WEIGHT=60},{PPATH=cfa_sl_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
B
[mm]
DIM02
l
[mm]
DIM03
f
[mm]
DIM04
H
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
b1
[mm]
DIM08
d
[mm]
DIM09
b3
[mm]
DIM10
h3
[mm]
DIM11
b2
[mm]
WEIGHT
重量
[g]
Hinges with slotted holes...
422272
CFA.65-SL-H
64
65
40
23
15
13.5
24
5
10.5
6.5
6.5
60
Hinges with slotted holes...
422276
CFA.65-SL-V
64
65
40
23
15
13.5
24
5
10.5
6.5
6.5
60
Hinges with slotted holes...
422280
CFA.65-SL-H-V
64
65
40
23
15
13.5
24
5
10.5
6.5
6.5
60
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D