카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CFA+ERS - Hinges with friction brake
Elesa+Ganter
Hinges
CFA+ERS
Powered by
CAD모델 선택
{elesa_ganter/hinges/cfa_ers/cfa_ers_asmtab.prj},{NB=Hinges with friction brake CFA.49 SH-5+ERS (0)},{PARTNUMBER=422134},{DESCRIPTION=CFA.49 SH-5+ERS},{ROT=0},{DIM01=48.0},{DIM02=49.5},{DIM03=30.5},{DIM04=31.0},{DIM05=19},{DIM06=13},{DIM07=11.0},{DIM08=17},{DIM09=44},{DIM10=52.0},{DIM11=29},{DIM12=36},{DIM13=5.5},{DIM14=10.0},{WEIGHT=40},{R=3},{B5=19.500},{B6=13.000},{D=4},{H5=2.250},{PPATH=cfa_ers_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
L
[mm]
DIM03
f ±0.25
[mm]
DIM04
f1 ±0.25
[mm]
DIM05
H
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
b1
[mm]
DIM09
R
[mm]
DIM10
L1
[mm]
DIM11
h3
[mm]
DIM12
h4
[mm]
DIM13
d3
[mm]
DIM14
d4
[mm]
WEIGHT
Weight
[g]
Hinges with friction brak...
422134
CFA.49 SH-5+ERS
48.0
49.5
30.5
31.0
19
13
11.0
17
44
52.0
29
36
5.5
10.0
40
Hinges with friction brak...
422234
CFA.65 SH-6+ERS
64.0
65.0
40.0
40.0
23
15
13.5
24
44
52.0
29
36
6.5
11.5
75
Hinges with friction brak...
422334
CFA.97 SH-10+ERS
97.5
96.5
59.5
62.5
35
23
20.5
35
63
73.5
37
48
10.5
20.0
240
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D