C570501, QE11, QE10 - Quick Exhaust Valves
IMI Bimba Products
Valves
Inch
Manually/Mechanically Operated
3-Way Valves
Powered by
CAD模型選擇
{bimba/valves/inch/manually_mechanically_operated/3_way_valves/quick_exhaust_valves.prj},{NB=C570501},{SERIES=In-line Series},{SER=570},{I=},{O=},{E=},{ACC=},{TR=-20°F to 160°F},{OP=0-125 psi},{C=0.20},{FR50=7.3},{FR125=14.7},{FT=.02 sec/in3},{ET=.01 sec/in3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
TR
Temperature Range
ⁿ/ₐ
OP
Operating Pressure
ⁿ/ₐ
C
ⁿ/ₐ
FR50
Flow Rate 50psi
ⁿ/ₐ
FR125
Flow Rate 125 psi
ⁿ/ₐ
FT
Fill Time (0-90psi)
ⁿ/ₐ
ET
Exhaust Time (100-10 psi)
ⁿ/ₐ
C570501
C570501
In-line Series
-20°F to 160°F
0-125 psi
0.20
7.3
14.7
.02 sec/in3
.01 sec/in3
QE11-M-11
QE11-M-11
"11" Series Right Angle
-20°F to 160°F
0-125 psi
0.20
8.2
20.2
.02 sec/in3
.02 sec/in3
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D