目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C01.04 Form 2 - PRESTOLE CAGE NUT
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C01 Speed nut
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c01_blechmutter/c01_04_form_2.prj},{NB=IMS 580078040PRESTOLE CAGE NUT ST. 4,8 MKB SILVER GZ(0.75)},{CNSORDERNO=580078040},{ARTCODE=PRESTOLE KAEFIGMUTTER ST. 4,8 MM MKB SI GZ},{FORM=c01_04_2.jpg},{D=4.80},{BL=18.00 x 11.10},{BD=0.75},{BDX=[0.75:2.00]},{C=6.70},{S=0.70},{CNSMASSEXACT=2.47},{CNSMAT=CK 67},{CNSMATNO=FEDERSTAHL CK 67},{XX=10},{MAT=CK 67},{CNSOBFL=MKB SI GZ},{YY=2},{CNSORDERNOOLD=58078040}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Article code
ⁿ/ₐ
D
Diameter for screw
[mm]
BL
Hole size
[mm]
BDX
Thickness
[mm]
C
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMAT
Material
ⁿ/ₐ
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 580121240 / PRESTOLE ...
580121240
PRESTOLE CAGE NUT ZINC-PL...
6.30
8.00 x 13.50
[0.75:2.0]
9.00
0.70
2.55
CK 67
SPRING STEEL CK 67
VZ FL PASS
IMS 58012124A / PRESTOLE ...
58012124A
PRESTOLE CAGE NUT ST. 6,3...
6.30
8.00 x 13.50
[0.75:2.0]
9.00
0.70
2.48
CK 67
SPRING STEEL CK 67
MKB SI
IMS 580064050 / PRESTOLE ...
580064050
PRESTOLE CAGE NUT ST. 4,8...
4.80
8.00 x 13.00
[1.75:2.00]
9.00
0.60
1.75
CK 67
SPRING STEEL CK 67
VZ FL PASS
IMS 580078040 / PRESTOLE ...
580078040
PRESTOLE CAGE NUT ST. 4,8...
4.80
18.00 x 11.10
[0.75:2.00]
6.70
0.70
2.47
CK 67
SPRING STEEL CK 67
MKB SI GZ
IMS 580024680 / PRESTOLE ...
580024680
PRESTOLE CAGE NUT ST. 4,8...
4.80
9.00 x 9.00
[0.75:1.00]
6.30
0.55
1.03
CK 67
SPRING STEEL CK 67
VZ FL PASS
IMS 580046610 / PRESTOLE ...
580046610
PRESTOLE CAGE NUT ST. 4,8...
4.80
13.00 x 14.50
[0.80:1.60]
8.70
0.60
1.67
CK 67
SPRING STEEL CK 67
VZ FL PASS
IMS 580044070 / PRESTOLE ...
580044070
PRESTOLE CAGE NUT ST. 6,3...
6.30
8.00 x 13.00
[0.75:1.25]
9.00
0.60
1.73
CK 67
SPRING STEEL CK 67
MKB SI
IMS 580013350 / PRESTOLE ...
580013350
PRESTOLE CAGE NUT ST. 6,3...
6.30
10.00 x 13.00
[0.70:0.90]
9.40
0.70
2.50
CK 67
SPRING STEEL CK 67
MKB SI GZ
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D