目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C01.01 Form P - Speed nut
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C01 Speed nut
C01.01 Blechmutter
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c01_blechmutter/c01_01_blechmutter/c01_01_form_p.prj},{NB=IMS 050064020PRESTOLE NUT ST 4,2 MM IRON UNTREATED},{CNSORDERNO=050064020},{ARTCODE=PRESSLOCHMUTTER ST 4,2 MM EISEN ROH},{D=4.20},{A=16.00},{B=12.00},{S=0.75},{CNSMASSEXACT=1.07},{CNSMATNO=FEDERSTAHL CK 67},{CNSMAT=CK 67},{CNSOBFL=ROH},{VER=7},{AX1=1.000},{CNSORDERNOOLD=05064020}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Diameter for screw
[mm]
A
[mm]
B
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 050065910 / SPEED NUT
050065910
SPEED NUT
3.90
14.00
10.00
0.75
0.81
SPRING STEEL CK 67
VZ FL PASS
IMS 050069400 / PRESTOLE ...
050069400
PRESTOLE NUT ST 3,9 MM IM...
3.90
30.00
10.00
0.75
1.70
SPRING STEEL CK 67
IMP
IMS 050062130 / SPEED NUT...
050062130
SPEED NUT M 4 ZINC-PLATED...
M4
32.00
8.00
0.40
0.71
SPRING STEEL CK 67
VZ FL PASS
IMS 050005890 / SPEED NUT...
050005890
SPEED NUT M 4 ZINC-PLATED...
M4
35.00
8.00
0.40
0.80
SPRING STEEL CK 67
VZ FL PASS
IMS 050006590 / PRESTOLE ...
050006590
PRESTOLE NUT ST 4,2 MM PH...
4.20
14.00
10.00
0.70
0.76
SPRING STEEL CK 67
PHO IMP
IMS 05000659A / PRESTOLE ...
05000659A
PRESTOLE NUT ST 4,2 MM AN...
4.20
14.00
10.00
0.70
0.76
SPRING STEEL CK 67
MKB SI
IMS 050064020 / PRESTOLE ...
050064020
PRESTOLE NUT ST 4,2 MM IR...
4.20
16.00
12.00
0.75
1.07
SPRING STEEL CK 67
ROH
IMS 05006402A / PRESTOLE ...
05006402A
PRESTOLE NUT ST 4,2 MM ZI...
4.20
16.00
12.00
0.75
1.09
SPRING STEEL CK 67
VZ FL PASS
IMS 050061420 / PRESTOLE ...
050061420
PRESTOLE NUT ST 4,8 MM UN...
4.80
25.00
12.00
0.75
1.70
SPRING STEEL CK 67
ROH
IMS 050065560 / PRESTOLE ...
050065560
PRESTOLE NUT ST. 4,8 MM D...
4.80
30.00
16.00
0.60
2.14
SPRING STEEL CK 67
PHO IMP
IMS 050062440 / PRESTOLE ...
050062440
PRESTOLE NUT ST 6.3 MM RU...
6.30
19.50
0.00
1.25
2.76
SPRING STEEL CK 67
VZ FL PASS
IMS 050062960 / PRESTOLE ...
050062960
PRESTOLE NUT ST 6.3 MM RU...
6.30
22.00
0.00
1.40
3.94
SPRING STEEL CK 67
ROH
IMS 050070440 / PRESTOLE ...
050070440
PRESTOLE NUT ST 6,3 MM
6.30
22.00
15.00
1.00
2.64
SPRING STEEL CK 67
VZ FL PASS
IMS 050066690 / PRESTOLE ...
050066690
PRESTOLE NUT ST 6.3
6.30
28.50
16.00
1.25
4.35
SPRING STEEL CK 67
IMP
IMS 050020740 / PRESTOLE ...
050020740
PRESTOLE NUT ST 6.3 MM PH...
6.30
30.00
15.00
1.00
3.05
SPRING STEEL CK 67
PHO IMP
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D