目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C01.01 Form L - Speed nut
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C01 Speed nut
C01.01 Blechmutter
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c01_blechmutter/c01_01_blechmutter/c01_01_form_l.prj},{NB=IMS 05006562ASPEED NUT M5 SELF-LOCKING METAL CONTAINING ANTI-CORROSION COATING SILVER LUBRICATED(1)(7)},{CNSORDERNO=05006562A},{ARTCODE=BLECHMUTTER M5 SELBSTSICHERND MKB SI GZ },{D=M5},{BD=1.00},{BDX=[1.00:4.00]},{A=16.60},{B=17.00},{C=7.00},{CX=[7.00]},{S=0.60},{CNSMASSEXACT=3.20},{CNSMATNO=FEDERSTAHL C 45},{CNSMAT=C 45},{CNSOBFL=MKB SI GZ},{XX=21},{DX=1.000},{CNSORDERNOOLD=0506562A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Thread
ⁿ/ₐ
BDX
Thickness
[mm]
A
[mm]
B
[mm]
CX
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 050009130 / SPEED NUT...
050009130
SPEED NUT M 4 STAINLESS S...
M4
[0.80:4.30]
16.50
15.00
[7.00]
0.50
2.02
STAINLESS STEEL
BL
IMS 050005130 / SPEED NUT...
050005130
SPEED NUT M 4 ZINC-PLATED...
M4
[0.80:4.30]
16.50
15.00
[7.00]
0.50
2.06
SPRING STEEL C 45
VZ FL PASS
IMS 05000513A / SPEED NUT...
05000513A
SPEED NUT M4 MKB BLACK
M4
[0.80:4.30]
16.50
15.00
[7.00]
0.50
1.97
SPRING STEEL C 45
MKB SW
IMS 050005320 / SPEED NUT...
050005320
SPEED NUT M 4 STAINLESS S...
M4
[0.80:4.30]
16.50
15.00
[7.00]
0.50
2.02
STAINLESS STEEL
BL
IMS 050006790 / SPEED NUT...
050006790
SPEED NUT M 4 SILVER SELF...
M4
[0.80:4.30]
16.50
15.00
[6.80:7.20]
0.50
1.99
SPRING STEEL C 45
MKB SI
IMS 05000798A / SPEED NUT...
05000798A
SPEED NUT M5 SELF-LOCKING...
M5
[0.80:4.30]
16.60
17.00
[6.70:7.00]
0.60
2.70
SPRING STEEL C 45
MKB SI GZ
IMS 050076970 / SPEED NUT...
050076970
SPEED NUT M5 SELF-LOCKING...
M5
[0.80:4.30]
16.60
17.00
[6.70:7.30]
0.60
3.00
SPRING STEEL C 45
VZ FL PASS
IMS 050075480 / SPEED NUT...
050075480
SPEED NUT M5 SELF-LOCKING...
M5
[0.80:4.30]
16.60
17.00
[6.70:7.30]
0.60
3.06
SPRING STEEL C 45
VZ FL PASS
IMS 05007548A / SPEED NUT...
05007548A
SPEED NUT M5 SELF-LOCKING...
M5
[0.80:4.30]
16.60
17.00
[6.70:7.30]
0.60
2.95
SPRING STEEL C 45
MKB SI GZ
IMS 050007980 / SPEED NUT...
050007980
SPEED NUT M5 SELF-LOCKING...
M5
[0.80:4.30]
16.60
17.00
[6.70:7.00]
0.60
2.77
SPRING STEEL C 45
VZ FL PASS
IMS 050008370 / SPEED NUT...
050008370
SPEED NUT M5 ZINC-PLATED ...
M5
[0.80:4.30]
16.60
17.00
[6.70:7.00]
0.60
2.76
SPRING STEEL C 45
VZ FL PASS
IMS 050063580 / SPEED NUT...
050063580
SPEED NUT M 5 STAINLESS S...
M5
[0.80:4.30]
16.60
17.00
[6.70:7.00]
0.60
2.72
STAINLESS STEEL
BL
IMS 050065620 / SPEED NUT
050065620
SPEED NUT
M5
[1.00:4.00]
16.60
17.00
[7.00]
0.60
3.16
SPRING STEEL C 45
MKB SI
IMS 05006562A / SPEED NUT...
05006562A
SPEED NUT M5 SELF-LOCKING...
M5
[1.00:4.00]
16.60
17.00
[7.00]
0.60
3.20
SPRING STEEL C 45
MKB SI GZ
IMS 050071240 / SPEED NUT
050071240
SPEED NUT
M5
[1.00:4.00]
16.60
17.00
[7.00:7.40]
0.60
3.03
SPRING STEEL C 45
MKB SI
IMS 050008720 / SPEED NUT...
050008720
SPEED NUT M 6 ZINC-PLATED...
M6
[0.50:4.00]
19.60
18.00
[8.20:8.40]
0.80
4.66
SPRING STEEL C 45
VZ FL PASS
IMS 050007480 / SPEED NUT...
050007480
SPEED NUT M 6 STAINLESS S...
M6
[0.50:4.00]
19.60
18.00
[8.20:8.40]
0.80
4.64
STAINLESS STEEL
BL
IMS 050008820 / SPEED NUT...
050008820
SPEED NUT M 6 ZINC-PLATED...
M6
[0.50:4.00]
19.60
18.00
[8.20:8.40]
0.80
4.64
SPRING STEEL C 45
VZ FL PASS
IMS 050008990 / SPEED NUT...
050008990
SPEED NUT M 6
M6
[0.50:4.00]
19.60
18.00
[8.20:8.40]
0.80
4.59
STAINLESS STEEL
BL
IMS 050065880 / SPEED NUT
050065880
SPEED NUT
M6
[0.50:4.00]
19.60
18.00
[8.20:8.40]
0.80
4.60
SPRING STEEL C 45
MKB SI GZ
IMS 05006588A / SPEED NUT...
05006588A
SPEED NUT M6 SELF LOCKING...
M6
[0.50:4.00]
19.60
18.00
[8.20:8.40]
0.80
4.60
SPRING STEEL C 45
MKB SW GZ
IMS 050070390 / SPEED NUT...
050070390
SPEED NUT M 8 ZINC-PLATED...
M8
[4.50:5.00]
32.50
36.00
[15.10:15.30]
1.00
16.58
SPRING STEEL C 45
VZ FL PASS
IMS 050066940 / SPEED NUT...
050066940
SPEED NUT M 6 STAINLESS S...
M6
[1.90:2.10]
25.80
19.60
[12.00]
0.80
7.08
STAINLESS STEEL
BL
IMS 05007600A / SPEED NUT...
05007600A
SPEED NUT M6 ZINC-PLATED ...
M6
[2.00:3.50]
21.80
14.60
[13.80:14.20]
0.80
4.80
SPRING STEEL C 45
VZ FL PASS
IMS 050076000 / SPEED NUT...
050076000
SPEED NUT M6 ZINC-PLATED ...
M6
[2.00:3.50]
23.00
14.60
[12.00:12.50]
0.80
4.85
SPRING STEEL C 45
VZ FL PASS
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D