目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C01.01 Form F - Speed nut
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C01 Speed nut
C01.01 Blechmutter
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c01_blechmutter/c01_01_blechmutter/c01_01_form_f.prj},{NB=IMS 050071320SPEED NUT ST. 4,2 BLANK(0.78)},{CNSORDERNO=050071320},{ARTCODE=BLECHMUTTER ST. 4,2 BLANK},{D=4.20},{BD=0.70},{BDX=[0.70:1.60]},{A=17.60},{B=11.00},{C=8},{CX=[8.00]},{S=0.60},{CNSMASSEXACT=1.48},{CNSMATNO=FEDERSTAHL CK 67},{CNSOBFL=BL},{VER=2.0},{C1=8.00},{C2=8.00},{CNSORDERNOOLD=05071320}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Diameter for screw
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
CX
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 050000910 / SPEED NUT...
050000910
SPEED NUT ST 4,2 MM ZINC-...
4.20
[0.30:2.50]
24.00
11.00
[15.70:16.10]
0.60
2.32
SPRING STEEL CK 67
VZ FL PASS
IMS 050071320 / SPEED NUT...
050071320
SPEED NUT ST. 4,2 BLANK
4.20
[0.70:1.60]
17.60
11.00
[8.00]
0.60
1.48
SPRING STEEL CK 67
BL
IMS 050047300 / SPEED NUT...
050047300
SPEED NUT ST 4,8 MM STAIN...
4.80
[1.50:2.50]
12.80
11.00
[6.20:6.50]
0.60
1.10
1.4301
BL
IMS 050066410 / SPEED NUT...
050066410
SPEED NUT ST 5,5 MM ZINC-...
5.50
[0.90:2.60]
26.20
15.10
[10.90:11.30]
0.80
4.61
SPRING STEEL CK 67
VZ FL PASS
IMS 050003600 / SPEED NUT...
050003600
SPEED NUT ST 6,3 MM METAL...
6.30
[0.75:1.50]
25.80
15.00
[16.00]
0.80
3.80
SPRING STEEL CK 67
MKB SI
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D