目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C01.01 Form D - Speed nut
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C01 Speed nut
C01.01 Blechmutter
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c01_blechmutter/c01_01_blechmutter/c01_01_form_d.prj},{NB=IMS 050078500SPEED NUT Ø 4,2 PHO IMP(1.58)},{CNSORDERNO=050078500},{ARTCODE=BLECHMUTTER PHO IMP},{D=4.20},{BD=1.5},{BDX=[1.50:2.10]},{A=15.80},{B=12.00},{C=8},{CX=[8.00]},{S=0.60},{CNSMASSEXACT=1.46},{CNSMATNO=VERGÜTETER STAHL},{CNSOBFL=PHO IMP},{XX=8},{C1=10.20},{C2=10.20},{CNSORDERNOOLD=05078500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Diameter for screw
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
CX
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 050006530 / SPEED NUT...
050006530
SPEED NUT ST 2,9 MM ZINC-...
2.90
[1.20:2.00]
10.70
7.90
[3.90:4.10]
0.50
0.70
SPRING STEEL CK 67
VZ FL PASS
IMS 050000030 / SPEED NUT...
050000030
SPEED NUT ST 3,5 MM ZINC-...
3.50
[0.30:2.00]
16.00
11.00
[8.50:8.90]
0.60
1.21
SPRING STEEL CK 67
VZ FL PASS
IMS 050001450 / SPEED NUT...
050001450
SPEED NUT ST 4,2 MM ZINC-...
4.20
[0.70:1.00]
12.00
9.00
[6.20:6.80]
0.60
0.85
SPRING STEEL CK 67
VZ FL PASS
IMS 050078500 / SPEED NUT...
050078500
SPEED NUT Ø 4,2 PHO IMP
4.20
[1.50:2.10]
15.80
12.00
[8.00]
0.60
1.46
VERGÜTETER STAHL
PHO IMP
IMS 05000007A / SPEED NUT...
05000007A
SPEED NUT ST 4,2 MM ZINC-...
4.20
[0.30:2.00]
16.00
11.00
[8.20:8.60]
0.50
1.15
SPRING STEEL CK 67
VZ FL PASS
IMS 050004800 / SPEED NUT...
050004800
SPEED NUT ST 4,2 MM 2,5 -...
4.20
[2.50:2.80]
16.30
11.10
[6.70]
0.60
1.50
SPRING STEEL CK 67
VZ FL
IMS 051000580 / SPEED NUT...
051000580
SPEED NUT ST 4,2 MM
4.20
[2.40:2.90]
19.21
14.00
[8.00]
0.71
0.00
SPRING STEEL CK 67
PHO
IMS 050075140 / SPEED NUT...
050075140
SPEED NUT ST. 4,8 MM STAI...
4.80
[0.70:1.50]
20.00
12.70
[7.70:8.10]
0.70
2.69
A2
BL
IMS 050000140 / SPEED NUT...
050000140
SPEED NUT ST 4,8 MM ZINC-...
4.80
[0.70:3.00]
20.00
12.00
[9.00]
0.70
2.79
SPRING STEEL CK 67
VZ FL PASS
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D