目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C01.01 Form B - Speed nut
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C01 Speed nut
C01.01 Blechmutter
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c01_blechmutter/c01_01_blechmutter/c01_01_form_b.prj},{NB=IMS 050063050SPEED NUT ST 4,8 MM PHOSPHATED IMPREGNATED(1.512.2)},{CNSORDERNO=050063050},{ARTCODE=BLECHMUTTER ST 4,8 MM PHO IMP},{D=4.80},{BD=1.50},{BDX=[1.50:2.30]},{A=24.70},{B=14.50},{C=12.20},{CX=[12.20:12.70]},{S=0.70},{CNSMASSEXACT=3.41},{CNSMATNO=FEDERSTAHL CK 67},{CNSOBFL=PHO IMP},{XX=53},{AX1=2.300},{X=3.000},{C1=12.200},{C2=12.700},{VERS=1},{CNSORDERNOOLD=05063050}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Diameter for screw
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
CX
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 05007554W / SPEED NUT...
05007554W
SPEED NUT ST 2,9 MM C350
2.90
[0.70:1.20]
11.80
8.10
[5.00:5.50]
0.50
0.01
SPRING STEEL CK 67
-
IMS 050075970 / SPEED NUT...
050075970
SPEED NUT ST. 2,9 MM META...
2.90
[2.50]
9.40
12.00
[3.80]
0.50
0.85
SPRING STEEL CK 67
MKB SI
IMS 050006750 / SPEED NUT...
050006750
SPEED NUT ST 2,9 MM PHOSP...
2.90
[3.00:4.00]
15.50
11.00
[6.00]
0.50
1.18
SPRING STEEL CK 67
PHO
IMS 05000675A / SPEED NUT...
05000675A
SPEED NUT ST 2,9 MM MKB 2...
2.90
[3.00:4.00]
15.50
11.00
[6.00]
0.50
1.25
SPRING STEEL CK 67
MKB SI
IMS 050069380 / SPEED NUT...
050069380
SPEED NUT ST. 3,5 MKB 2.0...
3.50
[0.50:2.50]
17.00
11.00
[6.80:7.20]
0.50
1.32
SPRING STEEL CK 67
MKB SI
IMS 050062080 / SPEED NUT...
050062080
SPEED NUT ST 3,5 MM ZINC-...
3.50
[0.90:1.10]
8.00
15.00
[3.80:4.20]
0.50
0.84
SPRING STEEL CK 67
VZ FL PASS
IMS 050005290 / SPEED NUT...
050005290
SPEED NUT ST. 3,5 MM META...
3.50
[1.00:1.50]
9.30
8.00
[4.00:4.50]
0.50
0.50
SPRING STEEL CK 67
MKB SW
IMS 050005710 / SPEED NUT...
050005710
SPEED NUT ST 3,5 MM ZINC-...
3.50
[1.20:1.70]
9.30
8.00
[4.50]
0.50
0.51
SPRING STEEL CK 67
VZ FL PASS
IMS 050006150 / SPEED NUT...
050006150
SPEED NUT ST 3,5 MM PHOSP...
3.50
[1.60:2.20]
16.50
11.00
[6.95:7.35]
0.50
1.22
SPRING STEEL CK 67
PHO IMP
IMS 050064940 / SPEED NUT...
050064940
SPEED NUT ST 3,5 MM ZINC-...
3.50
[2.5]
12.50
11.00
[5.80]
0.50
0.98
SPRING STEEL CK 67
VZ FL PASS
IMS 050065280 / SPEED NUT
050065280
SPEED NUT
3.50
[2.25:2.75]
12.50
11.00
[5.80]
0.50
0.97
SPRING STEEL CK 67
VZ FL PASS
IMS 050006510 / SPEED NUT...
050006510
SPEED NUT ST 3,5 MM ZINC-...
3.50
[3.00:4.00]
15.50
11.00
[6.00:6.50]
0.50
1.24
SPRING STEEL CK 67
VZ FL PASS
IMS 05000651A / SPEED NUT...
05000651A
SPEED NUT ST 3,5 MM PHOSP...
3.50
[3.00:4.00]
15.50
11.00
[6.00:6.50]
0.50
1.30
SPRING STEEL CK 67
PHO IMP
IMS 050065530 / SPEED NUT...
050065530
SPEED NUT ST. 3,5 ZINK-PL...
3.50
[3.50:4.50]
11.50
12.75
[6.50]
0.50
0.94
SPRING STEEL CK 67
VZ FL
IMS 050008190 / SPEED NUT...
050008190
SPEED NUT ST 3,5 MM ZINC-...
3.50
[3.75:5.25]
12.00
11.00
[4.50:5.00]
0.50
1.07
SPRING STEEL CK 67
VZ FL PASS
IMS 050008730 / SPEED NUT...
050008730
SPEED NUT ST 5.5 PHOSPHAT...
3.50
[4.00:5.50]
12.70
11.00
[5.00:5.50]
0.50
1.16
SPRING STEEL CK 67
PHO LACK
IMS 050064690 / SPEED NUT...
050064690
SPEED NUT ST 3,9 MM ZINC-...
3.90
[0.80:1.70]
16.50
11.00
[7.30:7.70]
0.50
1.22
SPRING STEEL CK 67
VZ FL PASS
IMS 050052740 / SPEED NUT...
050052740
SPEED NUT ST 3,9 MM ZINC-...
3.90
[1.50:3.00]
16.00
11.00
[7.00]
0.50
1.27
SPRING STEEL CK 67
VZ FL PASS
IMS 050042200 / SPEED NUT...
050042200
SPEED NUT ST 3,9 MM ZINC-...
3.90
[2.50:3.00]
9.20
11.00
[4.00]
0.50
0.71
SPRING STEEL CK 67
VZ FL PASS
IMS 050064420 / SPEED NUT
050064420
SPEED NUT
4.20
[0.50:1.50]
13.00
11.00
[5.70:6.00]
0.50
0.96
SPRING STEEL CK 67
VZ FL PASS
IMS 050024370 / SPEED NUT...
050024370
SPEED NUT ST 4,2 MM PHOSP...
4.20
[0.50:2.50]
20.00
11.00
[7.80:8.20]
0.70
2.16
SPRING STEEL CK 67
MKB SI
IMS 050024630 / SPEED NUT...
050024630
SPEED NUT ST 4,2 MM MKB 2...
4.20
[0.50:2.50]
24.00
11.00
[11.80:12.20]
0.60
2.60
SPRING STEEL CK 67
MKB SI
IMS 050007240 / SPEED NUT...
050007240
SPEED NUT ST 4,2 MM PHOSP...
4.20
[0.70:1.75]
16.50
8.00
[7.50]
0.50
0.90
SPRING STEEL CK 67
MKB SI
IMS 05000724A / SPEED NUT
05000724A
SPEED NUT
4.20
[0.70:1.75]
16.50
8.00
[7.50]
0.50
0.94
SPRING STEEL CK 67
VZ FL PASS
IMS 050076890 / SPEED NUT...
050076890
SPEED NUT ST. 4,2 MM META...
4.20
[1.00:1.25]
10.00
8.00
[4.30:4.60]
0.50
0.60
SPRING STEEL CK 67
VZ FL PASS
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D