Butterfly Valve Type 58 Gear type - DIN
ASAHI YUKIZAI CORPORATION
Manual valves
Butterfly valves
Butterfly valve type 58
DIN
Powered by
CAD模型選擇
{asahi/av_valve/butterfly_valves/butv_type_58/din/butterfly_58_gear_din_asmtab.prj},{NB=V58SGDEWD700},{CNSORDERNO=V58SGDEWD700},{STD=DIN},{NDMM=700},{NDINCH=28},{C=840},{HM=30},{N=24},{NM=20},{N1=4},{M=M27},{B=28},{DD=670},{D=938},{D1=750},{D2=500},{L=165},{L1=169},{L2=2},{H=611},{I=861},{H1=574},{H2=555},{A=143},{A2=130},{A4=140},{A5=398},{A6=125},{PPATH=../../../din/butterfly_58_gear_din/butterfly_58_gear_din_asmtpl.prj},{GM=AB1950N PR4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
C
P.C.D.
[mm]
HM
Diameter
[mm]
N
Number of holes
ⁿ/ₐ
NM
Number of through Bolt Holes
ⁿ/ₐ
N1
Number of thread holes
ⁿ/ₐ
M
Thread hole
ⁿ/ₐ
B
[mm]
DD
[mm]
D
[mm]
D1
[mm]
D2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
H
[mm]
I
[mm]
H1
[mm]
H2
[mm]
A
[mm]
A2
[mm]
A4
[mm]
A5
[mm]
A6
[mm]
V58SGDEWD700
V58SGDEWD700
700
28
840
30
24
20
4
M27
28
670
938
750
500
165
169
2
611
861
574
555
143
130
140
398
125
V58SGDEWD800
V58SGDEWD800
800
32
950
33
24
20
4
M30
30
778
1060
869
600
190
198
4
683
983
639
620
147
140
153
430
134
V58SGDEWD900
V58SGDEWD900
900
36
1050
33
28
24
4
M30
30
888
1178
929
600
203
211
4
768
1068
724
705
147
140
153
430
134
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D