目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BUTTERFLY VALVE (Lever Type)-ANSI
SEKISUI
Manual Operation Valve
BUTTERFLY VALVE (Lever Type)
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/butterfly_valve_lever_type/butterfly_valve_ansi_asmtab.prj},{NB=BFV80U},{STD=ANSI},{VERS=4},{A=80},{AX=80},{B=3},{SD=80},{L=46},{H100=44},{H200PVC=137},{H200PP=134},{H200PVDF=133},{C1=202},{W=101},{DPVC=196.000},{DPP=192.000},{DPVDF=190.000},{C=152.5},{NH=4-19},{A1PVC=93},{A1PP=91},{A1PVDF=90},{MB=V},{MST=420},{MS=E},{MBX='V','PVC','P','PP','L','PVDF'},{MSTX='420','SUS420J2','316','SUS316'},{PPATH=assemblies/butterfly_valve_ansi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
[Inch]
SD
Ød
[mm]
L
[mm]
H
[mm]
H1
[mm]
H2
[mm]
C1
[mm]
W
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
BFV40U
BFV40U
ANSI
40
1 1/2
45
33
224
180
156
202
101
140
98.5
4-16
BFV50U
BFV50U
ANSI
50
2
57
43
239
195
163
202
101
155
120.5
4-19
BFV65U
BFV65U
ANSI
65
2 1/2
71
46
261
217
174
202
101
178
139.5
4-19
BFV80U
BFV80U
ANSI
80
3
80
46
274
230
181
202
101
196
152.5
4-19
BFV1HU
BFV1HU
ANSI
100
4
100
52
315
271
205
245
123
229
190.5
8-19
BFV1QU
BFV1QU
ANSI
125
5
125
56
358
304
233
310
155
254
216.0
8-22
BFV1FU
BFV1FU
ANSI
150
6
150
60
383
329
242
310
155
286
241.5
8-22
BFV2HU
BFV2HU
ANSI
200
8
198
71
477
409
308
400
200
343
208.5
8-22
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D