BTR020A - Screw-On Bumper & Rubber Feet - Heavy Duty Screw-On Bumper Feet
Essentra Components
Feet, Casters & Glides
Bumper Feet
Screw-On Bumpers & Rubber Feet
Screw-On Bumper & Rubber Feet - Heavy Duty Screw-On Bumper Feet
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p02000000/l3_p02020000/p100105/btr020a.prj},{NB=BTR020D},{PN=BTR020D},{AMERSID=1093004},{APACID=-},{EMEAID=-},{MAT=LDPE},{COLOR=Black},{A=0.750},{AM=19.05},{B=0.625},{BM=15.88},{C=0.437},{CM=11.10},{D=0.375},{DM=9.53},{E=0.156},{EM=3.96},{PS=5000},{R=0.030},{ANG=82.660}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Diameter Inch
[Inch]
AM
A Diameter Metric
[mm]
B
B Height Inch
[Inch]
BM
B Height Metric
[mm]
C
C Counterbore Depth Inch
[Inch]
CM
C Counterbore Depth Metric
[mm]
D
D Counterbore Diameter Inch
[Inch]
DM
D Counterbore Diameter Metric
[mm]
E
E Hole Size Inch
[Inch]
EM
E Hole Size Metric
[mm]
PS
Pack Size
ⁿ/ₐ
BTR020A
BTR020A
1093001
-
-
Nylon
Natural
0.750
19.05
0.625
15.88
0.437
11.10
0.375
9.53
0.156
3.96
5000
BTR020B
BTR020B
1093002
-
-
Nylon
Black
0.750
19.05
0.625
15.88
0.437
11.10
0.375
9.53
0.156
3.96
5000
BTR020C
BTR020C
1093003
-
-
LDPE
Natural
0.750
19.05
0.625
15.88
0.437
11.10
0.375
9.53
0.156
3.96
5000
BTR020D
BTR020D
1093004
-
-
LDPE
Black
0.750
19.05
0.625
15.88
0.437
11.10
0.375
9.53
0.156
3.96
5000
BTR040A
BTR040A
1093005
-
-
Nylon
Natural
0.750
19.05
0.750
19.05
0.470
11.94
0.440
11.18
0.196
4.98
5000
BTR040B
BTR040B
1093006
-
-
Nylon
Black
0.750
19.05
0.750
19.05
0.470
11.94
0.440
11.18
0.196
4.98
5000
BTR040C
BTR040C
1093007
-
-
LDPE
Natural
0.750
19.05
0.750
19.05
0.470
11.94
0.440
11.18
0.196
4.98
5000
BTR040D
BTR040D
1093008
-
-
LDPE
Black
0.750
19.05
0.750
19.05
0.470
11.94
0.440
11.18
0.196
4.98
5000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D